PG-DSO-12-17
Overview
General Information
| Package Material | PG |
| Package Family | DSO |
| Terminals | 12 |
| Version | 17 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 7.8 |
| Body Width (mm) | 7.5 |
| Min. Terminal Pitch (mm) | 1 |
-
3D Interactive PDF Model PG-DSO-12-17
Share 02_00 | Sep 11, 2017 | PDF | 154 kb
Downloads
Package
-
Package Outline Dimensions PG-DSO-12-17
Share 02_00 | Sep 11, 2017 | PDF | 84 kb
-
3D Interactive PDF Model PG-DSO-12-17
Share 02_00 | Sep 11, 2017 | PDF | 154 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
Packing
-
Tape & Reel Packing Dimensions PG-DSO-12-17
Share 02_00 | Sep 11, 2017 | PDF | 82 kb
Footprint
-
Footprint Dimensions PG-DSO-12-17
Share 02_00 | Sep 11, 2017 | PDF | 83 kb
Products
Product Families
Support


