PG-DIP-8-905
Overview
General Information
| Package Material | PG |
| Package Family | DIP |
| Terminals | 8 |
| Version | 905 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 5.98 |
| Body Width (mm) | 3.99 |
| Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-DIP-8-905
Share 01_00 | Jul 27, 2018 | PDF | 239 kb
Packing
Tube
| Pieces/Tube | 50 |
| Tubes/Box | 1 |
Downloads
Package
-
Package Outline Dimensions PG-DIP-8-905
Share 01_00 | Jul 27, 2018 | PDF | 80 kb
-
3D Interactive PDF Model PG-DIP-8-905
Share 01_00 | Jul 27, 2018 | PDF | 239 kb
-
3D Download PG-DIP-8-905 (STP)
Share 01_00 | Jul 27, 2018 | STP | 447 kb
Products
Product Families
Support


