PG-DIP-8-13
Overview
General Information
| Package Material | PG |
| Package Family | DIP |
| Terminals | 8 |
| Version | 13 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.52 |
| Body Width (mm) | 6.35 |
| Min. Terminal Pitch (mm) | 2.54 |
-
PG-DIP-8-13_PDF
Share 01_00 | Jul 22, 2019 | PDF | 212 kb
Downloads
Package
-
PG-DIP-8-13_PDF
Share 01_00 | Jul 22, 2019 | PDF | 106 kb
-
PG-DIP-8-13_PDF
Share 01_00 | Jul 22, 2019 | PDF | 212 kb
Packing
-
PG-DIP-8-13_PDF
Share 01_00 | Jul 22, 2019 | PDF | 88 kb
Products
Support


