PG-DIP-8-11
Overview
General Information
| Package Material | PG |
| Package Family | DIP |
| Terminals | 8 |
| Version | 11 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.2 |
| Body Width (mm) | 6.35 |
| Min. Terminal Pitch (mm) | 2.54 |
Downloads
Package
-
DIP89POE
Share Jun 08, 2011 | EPS | 277 kb
-
VPD05583.EPS
Share Jul 24, 2007 | EPS | 158 kb
Packing
-
P/PG-DIP-8-9-EPS
Share May 27, 2011 | EPS | 189 kb
Products
Product Families
Support


