PG-DIP-7-10
Overview
General Information
| Package Material | PG |
| Package Family | DIP |
| Terminals | 7 |
| Version | 10 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.25 |
| Body Width (mm) | 6.35 |
| Min. Terminal Pitch (mm) | 2.54 |
-
PG-DIP-7-10_Interactive 3D
Share 07_00 | Jun 21, 2022 | PDF | 314 kb
Downloads
Package
-
PG-DIP-7-10_Package Outline
Share 07_00 | Jun 21, 2022 | PDF | 105 kb
-
PG-DIP-7-10_Interactive 3D_01
Share 07_00 | Jun 21, 2022 | STP | 428 kb
Support


