PG-DIP-7-1
Overview
General Information
| Package Material | PG |
| Package Family | DIP |
| Terminals | 7 |
| Version | 1 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.52 |
| Body Width (mm) | 6.35 |
| Min. Terminal Pitch (mm) | 2.54 |
Packing
Tube
| Pieces/Tube | 2000 |
| Tubes/Box | 40 |
Products
Product Families
Support


