PG-DIP-23-901 | SOP 29x12F
Overview
General Information
| Package Material | PG |
| Package Family | DIP |
| Terminals | 23 |
| Version | 901 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 29 |
| Body Width (mm) | 12 |
| Min. Terminal Pitch (mm) | 1.95 |
-
3D Interactive PDF Model PG-DIP-23-901
Share 01_00 | Jul 25, 2018 | PDF | 237 kb
Packing
Tape & Reel
| Pieces/Reel | 500 |
| Reels/Box | 1 |
Tube
| Pieces/Tube | 15 |
| Tubes/Box | 1 |
Downloads
Package
-
Package Outline Dimensions PG-DIP-23-901
Share 01_00 | Jul 25, 2018 | PDF | 10 kb
-
3D Download PG-DIP-23-901 (STP)
Share 01_00 | Jul 25, 2018 | STP | 487 kb
-
3D Interactive PDF Model PG-DIP-23-901
Share 01_00 | Jul 25, 2018 | PDF | 237 kb
Products
Product Families
Support


