PG-DIP-23-3 | DIP 29x12
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 23 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 29 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 1.95 |
-
PG-DIP-23-3_Interactive 3D_01
Share 02_00 | May 31, 2023 | STP | 1.75 mb
Downloads
Package
-
PG-DIP-23-3_Package Outline
Share 02_00 | May 31, 2023 | PDF | 115 kb
-
PG-DIP-23-3_Interactive 3D
Share 02_00 | May 31, 2023 | PDF | 366 kb
-
PG-DIP-23-3_Interactive 3D_01
Share 02_00 | May 31, 2023 | STP | 1.75 mb
Support