PG-DIP-23-1 | DIP 29x12
Overview
General Information
Package Material | PG |
Package Family | DIP |
Terminals | 23 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 29 |
Body Width (mm) | 12 |
Min. Terminal Pitch (mm) | 1.27 |
-
PG-DIP-23-1_Interactive 3D_01
Share 04_00 | Jul 20, 2022 | STP | 1.77 mb
Downloads
Package
-
PG-DIP-23-1_Package Outline
Share 04_00 | Jul 20, 2022 | PDF | 115 kb
-
PG-DIP-23-1_Interactive 3D
Share 04_00 | Jul 20, 2022 | PDF | 2.89 mb
-
PG-DIP-23-1_Interactive 3D_01
Share 04_00 | Jul 20, 2022 | STP | 1.77 mb
Support