PG-DIP-18-800
Overview
General Information
| Package Material | PG |
| Package Family | DIP |
| Terminals | 18 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 22.733 |
| Body Width (mm) | 7.62 |
| Min. Terminal Pitch (mm) | 2.54 |
Packing
Tube
| Pieces/Tube | 920 |
| Tubes/Box | 40 |
Downloads
Package
-
51-85010
Share 06_00 | Nov 16, 2021 | PDF | 76 kb
Packing
-
300 MIL SQUARE SHIPPING TUBE
Share 08_00 | Nov 16, 2021 | PDF | 131 kb
Products
Product Families
Support


