PG-DIP-14-903
Overview
General Information
| Package Material | PG |
| Package Family | DIP |
| Terminals | 14 |
| Version | 903 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 19 |
| Body Width (mm) | 6.4 |
| Min. Terminal Pitch (mm) | 2.54 |
-
3D Interactive PDF Model PG-DIP-14-903
Share 01_00 | Jul 23, 2018 | PDF | 221 kb
Packing
Tube
| Pieces/Tube | 25 |
| Tubes/Box | 1 |
Downloads
Package
-
3D Interactive PDF Model PG-DIP-14-903
Share 01_00 | Jul 23, 2018 | PDF | 221 kb
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 155 kb
-
Package Outline Dimensions PG-DIP-14-903
Share 01_00 | Jul 23, 2018 | PDF | 10 kb
-
3D Download PG-DIP-14-903 (STP)
Share 01_00 | Jul 23, 2018 | STP | 400 kb
Products
Product Families
Support


