PG-BGA-24-1 | BGA-24 (002-24801)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 24 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 1 |
-
PG-BGA-24-1_Interactive 3D
Share 01_00 | Apr 15, 2025 | STP | 58 kb
Packing
Tray
Pieces/Tray | 2600 |
Trays/Box | 10 |
Downloads
Package
-
PG-BGA-24-1_Interactive 3D
Share 01_00 | Apr 15, 2025 | PDF | 80 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
-
PG-BGA-24-1_Interactive 3D
Share 01_00 | Apr 15, 2025 | STP | 58 kb
-
PG-BGA-24-1_Package Outline
Share 01_00 | Apr 15, 2025 | PDF | 110 kb
Footprint
-
PG-BGA-24-1_Footprint Drawing
Share 01_00 | Apr 15, 2025 | PDF | 80 kb
Products
Product Families
Support