PG-BGA-172-802 | FBGA-172 (51-85114)
Overview
General Information
Package Material | PG |
Package Family | BGA |
Terminals | 172 |
Version | 802 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15 |
Body Width (mm) | 15 |
Min. Terminal Pitch (mm) | 1 |
Downloads
Package
-
PG-BGA-172-802_Package Outline
Share 01_00 | Feb 05, 2025 | PDF | 117 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-BGA-172-802_Tape and Reel
Share 01_00 | Dec 16, 2023 | PDF | 103 kb
-
PG-BGA-172-802_Bakeable Trays
Share 01_00 | Dec 16, 2023 | PDF | 99 kb
Footprint
-
PG-BGA-172-802_Footprint Drawing
Share 01_00 | Dec 16, 2023 | PDF | 215 kb
Support