PG-BGA-119-803
Overview
General Information
| Package Material | PG |
| Package Family | BGA |
| Terminals | 119 |
| Version | 803 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 21.996 |
| Body Width (mm) | 13.995 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 500 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 840 |
| Trays/Box | 10 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 09, 2020 | PDF | 1.12 mb
-
51-85115
Share 05_00 | Nov 17, 2021 | PDF | 121 kb
Packing
-
TRAY, BGA 119 (14 X 22 X 2.0MM)
Share 04_00 | Nov 14, 2021 | PDF | 252 kb
Products
Product Families
Support


