PG-BGA-119-802
Overview
General Information
| Package Material | PG |
| Package Family | BGA |
| Terminals | 119 |
| Version | 802 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 21.971 |
| Body Width (mm) | 13.995 |
| Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 09, 2020 | PDF | 1.12 mb
-
001-66532
Share 03_00 | Nov 17, 2021 | PDF | 86 kb
Support


