PG-ATSLP-10-3
Overview
General Information
| Package Material | PG |
| Package Family | ATSLP |
| Terminals | 10 |
| Version | 3 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 1.1 |
| Body Width (mm) | 1.5 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-ATSLP-10-3_Interactive 3D
Share 01_00 | May 07, 2020 | PDF | 90 kb
Downloads
Package
-
PG-ATSLP-10-3_Interactive 3D
Share 01_00 | May 07, 2020 | PDF | 90 kb
-
PG-ATSLP-10-3_Package Outline
Share 01_00 | May 07, 2020 | PDF | 102 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
Packing
-
PG-ATSLP-10-3_Tape and Reel
Share 01_00 | May 07, 2020 | PDF | 98 kb
Footprint
-
PG-ATSLP-10-3_Footprint Drawing
Share 01_00 | May 07, 2020 | PDF | 95 kb
Products
Product Families
Support


