PG-ATSLP-10-1
Overview
General Information
| Package Material | PG |
| Package Family | ATSLP |
| Terminals | 10 |
| Version | 1 |
| Exposed Paddle | Yes |
Dimensions
| Body Length (mm) | 1.1 |
| Body Width (mm) | 1.5 |
| Min. Terminal Pitch (mm) | 0.4 |
-
PG-ATSLP-10-1_Interactive 3D
Share 02_00 | Mar 13, 2021 | PDF | 90 kb
Downloads
Package
-
PG-ATSLP-10-1_Interactive 3D
Share 02_00 | Mar 13, 2021 | PDF | 90 kb
-
PG-ATSLP-10-1_Interactive 3D_01
Share 02_00 | Mar 13, 2021 | STP | 398 kb
-
PG-ATSLP-10-1_Package Outline
Share 02_00 | Mar 13, 2021 | PDF | 102 kb
-
Board Assembly Recommendations (TSLP LGA)
Share 02_00 | Nov 11, 2020 | PDF | 1.25 mb
Packing
-
PG-ATSLP-10-1_Tape and Reel_01
Share 07_00 | Mar 13, 2021 | PDF | 98 kb
Footprint
-
PG-ATSLP-10-1_Footprint Drawing
Share 03_00 | Mar 13, 2021 | PDF | 95 kb
Products
Product Families
Support


