P-VFBGA-48-805
Overview
General Information
| Package Material | P |
| Package Family | VFBGA |
| Terminals | 48 |
| Version | 805 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.5 |
| Body Width (mm) | 8.001 |
| Min. Terminal Pitch (mm) | 0.75 |
Packing
Tape & Reel
| Pieces/Reel | 2000 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 2100 |
| Trays/Box | 10 |
Downloads
Package
-
PACKAGE OUTLINE, 48 BALL VFBGA 8.0X9.5X1.0 MM VCG048/BZ48B
Share 05_00 | Nov 13, 2021 | PDF | 149 kb
Packing
-
CARRIER TAPE , SOIC 16 150 MILS (PEAK)
Share 04_00 | Nov 16, 2021 | PDF | 135 kb
-
REEL TAPE 7" HUB (REEL THICKNESS 22.4MM)
Share 03_00 | Nov 16, 2021 | PDF | 193 kb
-
CARRIER TAPE, BGA 8X9.5X1.0 (PEAK)
Share 04_00 | Nov 14, 2021 | PDF | 127 kb
-
TRAY, BGA 8X9.5X1.0 MM
Share 04_00 | Nov 17, 2021 | PDF | 461 kb
Products
Product Families
Support


