P-VFBGA-36-800
Overview
General Information
| Package Material | P |
| Package Family | VFBGA |
| Terminals | 36 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 8.001 |
| Body Width (mm) | 5.994 |
| Min. Terminal Pitch (mm) | 0.75 |
Packing
Tape & Reel
| Pieces/Reel | 2000 |
| Reels/Box | 1 |
Tray
| Pieces/Tray | 4800 |
| Trays/Box | 10 |
Downloads
Package
-
PACKAGE OUTLINE, 36 BALL VFBGA 8.0X6.0X1.0 MM VCF036/BV36/BZ36/BZ36A
Share 08_00 | Nov 14, 2021 | PDF | 174 kb
Packing
-
48 VFBGA (6 X 8 X 1.0MM) SHIPPING TRAY
Share 03_00 | Nov 17, 2021 | PDF | 232 kb
-
REEL, 13INCH DIA., 16MM W X 4INCH HUB
Share 03_00 | Nov 16, 2021 | PDF | 176 kb
-
CARRIER TAPE, BGA 36/48 (6X8X1.0MM) (PEAK)
Share 07_00 | Nov 14, 2021 | PDF | 93 kb
-
CARRIER TAPE, BGA 36/48 (6X8X1.0MM) (CPAK)
Share 01_00 | Nov 16, 2021 | PDF | 62 kb
Products
Product Families
Support


