P-BGA-165-801
Overview
General Information
| Package Material | P |
| Package Family | BGA |
| Terminals | 165 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 15.011 |
| Body Width (mm) | 13.005 |
| Min. Terminal Pitch (mm) | 1 |
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 09, 2020 | PDF | 1.12 mb
-
51-85180
Share 09_00 | Nov 17, 2021 | PDF | 303 kb
Products
Product Families
Support


