MG-WDSON-9-904 | DirectFET (L)
Overview
General Information
| Package Material | MG |
| Package Family | WDSON |
| Terminals | 9 |
| Version | 904 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 9.15 |
| Body Width (mm) | 7.1 |
| Min. Terminal Pitch (mm) | 1.19 |
Downloads
Package
-
Recommendations for Printed Circuit Board Assembly of Infineon MG-WDSON (CanPAKâ„¢) Packages
Share Mar 13, 2009 | PDF | 1.16 mb
Products
Product Families
Support


