MG-WDSON-8-1
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 8 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.3 |
Body Width (mm) | 4.925 |
Min. Terminal Pitch (mm) | 1.375 |
-
MG-WDSON-8-1_Interactive 3D
Share 01_00 | Jun 07, 2024 | PDF | 161 kb
Packing
Tape & Reel
Pieces/Reel | 1 |
Reels/Box | 4800 |
Downloads
Package
-
MG-WDSON-8-1_Interactive 3D
Share 01_00 | Jun 07, 2024 | PDF | 161 kb
-
MG-WDSON-8-1_Interactive 3D_02
Share 01_00 | Jun 07, 2024 | STP | 504 kb
-
MG-WDSON-8-1_Package Outline
Share 01_00 | Jun 07, 2024 | PDF | 105 kb
-
Board Assembly Recommendations (Metal Can)
Share 03_00 | Sep 23, 2022 | PDF | 1.44 mb
Footprint
-
MG-WDSON-8-1_Footprint Drawing
Share 01_00 | Jun 07, 2024 | PDF | 102 kb
Support