MG-WDSON-5-904 | DirectFET (M)
Overview
General Information
| Package Material | MG |
| Package Family | WDSON |
| Terminals | 5 |
| Version | 904 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 6.35 |
| Body Width (mm) | 5.05 |
| Min. Terminal Pitch (mm) | 0.99 |
-
3D Interactive PDF Model MG-WDSON-5-904
Share 02_00 | Apr 16, 2018 | PDF | 150 kb
Downloads
Package
-
Package Outline Dimensions MG-WDSON-5-904
Share 02_00 | Apr 11, 2018 | PDF | 81 kb
-
3D Interactive PDF Model MG-WDSON-5-904
Share 02_00 | Apr 16, 2018 | PDF | 150 kb
-
3D Download MG-WDSON-5-904 (STP)
Share 02_00 | Apr 16, 2018 | STP | 565 kb
Footprint
-
Footprint Dimensions MG-WDSON-5-904
Share 01_00 | Apr 05, 2018 | PDF | 82 kb
Products
Product Families
Support


