MG-WDSON-4-904
Overview
General Information
| Package Material | MG |
| Package Family | WDSON |
| Terminals | 4 |
| Version | 904 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 4.85 |
| Body Width (mm) | 3.95 |
| Min. Terminal Pitch (mm) | 1.3 |
-
3D Interactive PDF Model MG-WDSON-4-904
Share 01_00 | Apr 26, 2018 | PDF | 168 kb
Downloads
Package
-
Package Outline Dimensions MG-WDSON-4-904
Share 01_00 | Apr 26, 2018 | PDF | 81 kb
-
3D Interactive PDF Model MG-WDSON-4-904
Share 01_00 | Apr 26, 2018 | PDF | 168 kb
-
3D Download MG-WDSON-4-904 (STP)
Share 01_00 | Apr 26, 2018 | STP | 587 kb
Footprint
-
Footprint Dimensions MG-WDSON-4-904
Share 01_00 | May 07, 2018 | PDF | 81 kb
Products
Product Families
Support


