MG-WDSON-2-3
Overview
General Information
Package Material | MG |
Package Family | WDSON |
Terminals | 2 |
Version | 3 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 4.8 |
Body Width (mm) | 3.83 |
-
MG-WDSON-2-3_Interactive 3D
Share 02_00 | Aug 19, 2024 | PDF | 134 kb
Downloads
Package
-
MG-WDSON-2-3 Package Overview
Share Jul 01, 2009 | PDF | 1.44 mb
-
MG-WDSON-2-3_Interactive 3D_01
Share 02_00 | Aug 19, 2024 | STP | 302 kb
-
MG-WDSON-2-3_Interactive 3D
Share 02_00 | Aug 19, 2024 | PDF | 134 kb
-
MG-WDSON-2-3_Package Outline
Share 02_00 | Aug 19, 2024 | PDF | 103 kb
-
Board Assembly Recommendations (Metal Can)
Share 03_00 | Sep 23, 2022 | PDF | 1.44 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
MG-WDSON-2-53-TP
Share Feb 27, 2009 | EPS | 261 kb
Footprint
-
MG-WDSON-2-3_Footprint Drawing
Share 02_00 | Aug 19, 2024 | PDF | 61 kb
Support