MG-WDSON-2-2 | DirectFET (S)
Overview
General Information
| Package Material | MG |
| Package Family | WDSON |
| Terminals | 2 |
| Version | 2 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 4.8 |
| Body Width (mm) | 3.8 |
-
MG-WDSON-2-2.pdf
Share 01_00 | Apr 24, 2017 | PDF | 137 kb
Downloads
Package
-
MG-WDSON-2-2_SPO.pdf
Share 01_00 | Apr 24, 2017 | PDF | 81 kb
-
MG-WDSON-2-2.pdf
Share 01_00 | Apr 24, 2017 | PDF | 137 kb
Packing
-
MG-WDSON-2-2_TNR.pdf
Share 01_00 | Apr 24, 2017 | PDF | 81 kb
Footprint
-
MG-WDSON-2-2_FPD.pdf
Share 01_00 | Apr 24, 2017 | PDF | 82 kb
Products
Product Families
Support


