MG-LH2LA-3-2
Overview
General Information
Package Material | MG |
Package Family | LH2LA |
Terminals | 3 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11 |
Body Width (mm) | 11 |
-
MG-LH2LA-3-2_Interactive 3D
Share 12_00 | Apr 08, 2025 | PDF | 134 kb
Packing
Tray
Pieces/Tray | 880 |
Trays/Box | 5 |
Downloads
Package
-
MG-LH2LA-3-2_Interactive 3D
Share 12_00 | Apr 08, 2025 | PDF | 134 kb
-
MG-LH2LA-3-2_Interactive 3D_01
Share 12_00 | Apr 08, 2025 | STP | 82 kb
-
MG-LH2LA-3-2_Package Outline
Share 12_00 | Apr 08, 2025 | PDF | 115 kb
Packing
-
MG-LH2LA-3-2_Bakeable Trays
Share 04_00 | Apr 08, 2025 | PDF | 62 kb
Support