LG-MLGA-72-6
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 72 |
Version | 6 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 1.1 |
-
LG-MLGA-72-6_Interactive 3D
Share 03_00 | Jan 10, 2025 | PDF | 447 kb
Packing
Tape & Reel
Pieces/Reel | 300 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
LG-MLGA-72-6_Interactive 3D
Share 03_00 | Jan 10, 2025 | PDF | 447 kb
-
LG-MLGA-72-6_Interactive 3D_01
Share 03_00 | Jan 10, 2025 | STP | 3.07 mb
-
LG-MLGA-72-6_Package Outline
Share 03_00 | Jan 10, 2025 | PDF | 117 kb
Packing
-
LG-MLGA-72-6_Tape and Reel_01
Share 02_00 | Jan 10, 2025 | PDF | 122 kb
Footprint
-
LG-MLGA-72-6_Footprint Drawing
Share 03_00 | Jan 10, 2025 | PDF | 107 kb
Products
Product Families
Support