LG-MLGA-30-801
Overview
General Information
| Package Material | LG |
| Package Family | MLGA |
| Terminals | 30 |
| Version | 801 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 15 |
| Body Width (mm) | 23 |
| Min. Terminal Pitch (mm) | 1.27 |
Products
Product Families
Support


