LG-MLGA-24-801 | MODULE-24 (002-23132)
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 24 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9 |
Body Width (mm) | 9 |
Min. Terminal Pitch (mm) | 1.05 |
Products
Product Families
Support