LG-MLGA-14-2
Overview
General Information
Package Material | LG |
Package Family | MLGA |
Terminals | 14 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 14 |
Body Width (mm) | 13.8 |
Min. Terminal Pitch (mm) | 2.54 |
-
LG-MLGA-14-2_Interactive 3D
Share 02_00 | Nov 26, 2024 | PDF | 329 kb
Packing
Tape & Reel
Pieces/Reel | 300 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
LG-MLGA-14-2_Interactive 3D
Share 02_00 | Nov 26, 2024 | PDF | 329 kb
-
LG-MLGA-14-2_Interactive 3D_01
Share 02_00 | Nov 26, 2024 | STP | 1.65 mb
-
LG-MLGA-14-2_Package Outline
Share 02_00 | Nov 26, 2024 | PDF | 111 kb
Footprint
-
LG-MLGA-14-2_Footprint Drawing
Share 02_00 | Nov 26, 2024 | PDF | 108 kb
Products
Product Families
Support