CG-LCC-6-800
Overview
General Information
| Package Material | CG |
| Package Family | LCC |
| Terminals | 6 |
| Version | 800 |
| Exposed Paddle | No |
Dimensions
| Body Length (mm) | 4.978 |
| Body Width (mm) | 3.175 |
| Min. Terminal Pitch (mm) | 1.27 |
Packing
Tape & Reel
| Pieces/Reel | 1000 |
| Reels/Box | 1 |
Downloads
Package
-
001-10044
Share 04_00 | Nov 17, 2021 | PDF | 74 kb
Packing
-
TAPE/REEL DWG., 4L LCC 3.2X5.0 MM TARLO4
Share 04_00 | Nov 17, 2021 | PDF | 109 kb
Support


