eBikes

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

In the growing market for electronic vehicles like the eBike, low-cost and highly-efficient control solutions are required. In the below application example, the XC836 microcontroller handles the motor control, battery charging and other functions of the ECU. Key features of the controller include symmertric PWM with automatic dead-time for up to three phases, a fast A/D converter that can be triggered synchronously with PWM, hardware-implemented fault handling and automatic Hall-effect sensor decoding and HW noise filter.

 

Key Features

  • High performance motor control @ 48MHz
  • Symmetric PWM with automatic dead-time for up to 3 phases
  • Fast A/D converter that can be triggered synchronously to PWM
  • Hardware-implemented fault handling
  • Automatic Hall-effect sensor decoding and HW noise filter

  XC836_E-Bike


Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.