KIT_XMC4X_UNI_EXT01_001
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
  • Adapter to access all 80 pins of a Satellite Connector (80-pin)
  • for measurement and application extension
  • Fits to all Satellite Connectors (80-pin) of a CPU board
  • Can be connected between all types of CPU boards and satellite boards


Parametric KIT_XMC4X_UNI_EXT01_001
Product Name   XMC4500: Pin Extension Board
Configuration   XMC4500
Family   Microcontroller
Target Application   Automation
Target Application   Motor Control & Drives
Target Application   Motorcycles, E-Bikes & Small E-Vehicles
Target Application   Solar Energy Systems
Target Application   Wind Energy Systems
Type   Evaluation Board
Sales Product Name KIT_XMC4X_UNI_EXT01_001
OPN KITXMC4XUNIEXT01001TOBO1
Product Status active and preferred
Order online
Package Name -
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.