KIT_XMC4X_MOT_GPDLV_001

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Order Nr.: KIT_XMC4x_MOT_GPDLV_001   Recommended resale price: 99,- EUR  Buy Online

Summary of Features:

  • Seamless connection to CPU board via ACT Satellite Connector
  • 3 phase low voltage half-bridge inverter using Infineon’s N-channel 
  • OptiMOS™3 power transistors
  • Gate Driver IC (6ED003L02-F2) with over-current detection circuit (ITRIP)
  • Current measurement by using single or triple shunts (amplified)
  • Single side assembly of all parts
  • Position sensing via 
    •       Inductive resolver interface using delta-sigma modulator and pattern generator for resolver excitation
    •       Hall sensor interface
  • Power jack for external 24V supply
  • Power supply generation:
    •        Switch mode power supply for 5V power generation 
    •        Low drop voltage regulators (15 V) for MOSFET gate driver and resolver extiation
    •        Low drop voltage regulators (3.3V) for logic
  • Maximum DC-link current: 7.5 A, nominal DC-link current 5 A
  • Single side assembly of all parts
  • 3 LEDs indicating power (15 Volt, 5 Volt, 3.3 Volt)

Parametric KIT_XMC4X_MOT_GPDLV_001
Product Name   XMC4500 Satellite-kit: General Purpose Motor Drive Kit
Configuration   XMC4500
Family   Microcontroller
Target Application   Automation
Target Application   Motor Control & Drives
Target Application   Motorcycles, E-Bikes & Small E-Vehicles
Target Application   Solar Energy Systems
Target Application   Wind Energy Systems
Type   Evaluation Board

User Manual

Title Size Date Version
1.4 MB 24 Sep 2012 01_00
Sales Product Name KIT_XMC4X_MOT_GPDLV_001
OPN KITXMC4XMOTGPDLV001TOBO1
Product Status active and preferred
Order online
Package Name -
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

PCB Design Data

Title Size Date Version
519 KB 20 Feb 2013 02_01
1.6 MB 31 Aug 2015 02_00

PCB Design Data

Title Size Date Version
519 KB 20 Feb 2013 02_01
1.6 MB 31 Aug 2015 02_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.