KIT_XMC4X_AUT_ISO_001

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Order Nr.: KIT_XMC4x_AUT_ISO_001   Recommended resale price: 79,- EUR 

Summary of Features:

  • Connection to CPU board via ACT Satellite Connector
  • ISOFACE OUT, up to 8 channels
  • ISOFACE IN, up to 8 channels
  • I2C based IO expander up to 8 channels
  • Single side assembly of all parts
  • 2 LEDs indicating power (3.3 Volt, 5 Volt)
  • Power supply:
    •       Power jack for external 24V supply
    •       From CPU Board via ACT Satellite Connector



Buy online

Parametric KIT_XMC4X_AUT_ISO_001
Product Name   XMC4500 Satellite-kit: Automation I/O Kit
Configuration   XMC4500
Family   Microcontroller
Target Application   Automation
Target Application   Motor Control & Drives
Target Application   Motorcycles, E-Bikes & Small E-Vehicles
Target Application   Solar Energy Systems
Target Application   Wind Energy Systems
Type   Evaluation Board
Sales Product Name KIT_XMC4X_AUT_ISO_001
OPN KITXMC4XAUTISO001TOBO1
Product Status active and preferred
Order online Buy online
Package Name -
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.