KIT_XMC45_RELAX_V1

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

 

XMC4500 Relax Kit

Order Nr.: KIT_XMC45_RELAX_V1  
Recommended resale price: 30,- EUR

Summary of Features:

  • XMC4500 Microcontroller (ARM® Cortex™-M4F based)
  • Detachable on-board debugger
  • Power over USB
  • ESD and reverse current protection
  • 2 x user button and 2 x user LED
  • 4 x SPI-Master, 3x I2C, 3 x I2S, 3 x UART, 2 x CAN, 17 x ADC
  • (12 bit), 2 x DAC, 31x PWM mapped on 2 Pin Headers 2 x 20 0.1”
  • Micro-USB plug
  • Ethernet PHY and RJ45 jack
  • Real Time Clock crystal
  • 32 Mbit Quad-SPI Flash
  • microSD card slot

Buy online

Parametric KIT_XMC45_RELAX_V1
Product Name   XMC4500 Relax Kit
Configuration   XMC4500
Family   Microcontroller
Target Application   Automation
Target Application   Motor Control & Drives
Target Application   Motorcycles, E-Bikes & Small E-Vehicles
Target Application   Solar Energy Systems
Target Application   Wind Energy Systems
Type   Evaluation Board

User Manual

Title Size Date Version
977 KB 14 Jan 2014 01_02
Sales Product Name KIT_XMC45_RELAX_V1
OPN KITXMC45RELAXV1TOBO1
Product Status active and preferred
Order online Buy online
Package Name --
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

PCB Design Data

Title Size Date Version
430 KB 16 Nov 2012 01_00

Embedded Web Server Application with XMC4500 Micro Controller from Infineon

Embedded Web Server Application with XMC4500 Micro Controller from Infineon

The XMC4500 Relax Kit and the XMC4500 Relax Lite Kit are new budget-priced evaluation boards for the XMC4000 microcontroller family from Infineon built on ARM® Cortex™-M4.
Length 6:02
Create own web pages on the XMC4500 Relax Kit

Create own web pages on the XMC4500 Relax Kit

You want to store your own web pages on the embedded web server running on the XMC4500 Relax Kit? This video demonstrates the required steps.
Length 3:13

PCB Design Data

Title Size Date Version
430 KB 16 Nov 2012 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.