KIT_XMC45_EE1_002

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Order Nr.: KIT_XMC45_EE1_002   Recommended resale price: 89,- EUR 

CPU Board XMC4500 General Purpose - J-Link Lite CortexM Debugger - Pin Extension Board (UNI_EXT01-V2) - USB cable - Getting Started Flyer.

Summary of Features:

  • USB Connector (Micro-AB USB)
  • Cortex Debug+ETM Connector (20-pin)
  • Cortex Debug Connector (10-pin)
  • DriveMonitor2 Connector (10-pin + 6-pin)
  • HMI Satellite Connector (80-pin edge card)
  • COM Satellite Connector (80-pin edge card)
  • ACT Satellite Connector (80-pin edge card)
  • Power Scale Connector (for power measurement)
  • Infineon’s Linear 3.3V Power Regulator IFX1763
  • Serial Flash Memory, 32 MBit, single/double/quad SPI
  • LED for general purpose use (connected to P3.9)
  • Potentiometer for ADC (connected to P14.1)
  • 12 MHz crystal and 32.768 kHz crystal
  • Reset button
  • 2-pin DIP switch (Hardware boot mode selection)
  • LED indicating active PORST (Reset) signal
  • 3 LEDs indication power (3.3 Volt, 5 Volt, 5 Volt USB)

Buy online

Parametric KIT_XMC45_EE1_002
Product Name   XMC4500 Enterprise Kit
Configuration   XMC4500
Family   Microcontroller
Target Application   Automation
Target Application   Motor Control & Drives
Target Application   Motorcycles, E-Bikes & Small E-Vehicles
Target Application   Solar Energy Systems
Target Application   Wind Energy Systems

User Manual

Title Size Date Version
1.6 MB 21 Feb 2014 01_00
Sales Product Name KIT_XMC45_EE1_002
OPN KITXMC45EE1002TOBO1
Product Status active and preferred
Order online Buy online
Package Name --
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

PCB Design Data

Title Size Date Version
519 KB 24 Apr 2014 01_01

PCB Design Data

Title Size Date Version
519 KB 24 Apr 2014 01_01

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.