KIT_XMC43_RELAX_ECAT_V1

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

XMC4300 Relax EtherCAT ® Kit

  • Order Number: KIT_XMC43_RELAX_ECAT_V1
  • Recommended resale price: € 50,-

Summary of Features:

  • XMC4300-F100 Microcontroller based on ARM ® Cortex ®-M4@144MHZ, integrated EtherCAT ® Slave Controller, 256kB Flash and 128kB RAM
  • On-Board Debugger
  • Power over USB
  • ESD and reverse current protection
  • 2x user button and 2x user LED
  • Arduino hardware compatible 3.3V and 5V pinout
  • mikroBUS hardware compatible for click boards
  • CAN node with D-SUB 9 plug
  • EtherCAT ® node with standard plug
  • EtherCAT ® node with PHY to PHY connection (optional)

Buy online

User Manual

Title Size Date Version
1.5 MB 29 Apr 2016 01_01

Getting Started

Title Size Date Version
16.4 MB 13 Jul 2016 02_02
Sales Product Name KIT_XMC43_RELAX_ECAT_V1
OPN KITXMC43RELAXECATV1TOBO1
Product Status active and preferred
Order online Buy online
Package Name ---
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.