KIT_XMC1X_AK_MOTOR_001

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

 

XMC1000 Motor Control Application Kit

Order Number: KIT_XMC1x_AK_Motor_001
Recommended resale price: € 125.-

buy_online
or please contact your local distributor:
www.infineon.com/distribution

Summary of Features:

Includes

  • MCU board with XMC1300 and detachable SEGGER J-Link debug interface
  • Motor Board: 12 – 24V, up to 3A, On board 3-phase motor (24V, 15W) with hall sensors, Optional encoder interface
  • Power supply 24V, 1A

Supported control schemes

  • V/f open loop
  • Block or sinusoidal commutation with hall sensors or sensorless
  • FOC with hall sensors, encoder or sensorless

Tool chain

  • Fully supported by DAVE™
  • APPs available for various control schemes

Parametric KIT_XMC1X_AK_MOTOR_001
Product Name   XMC1000 Motor Control Application Kit
Configuration   XMC1300
Family   Microcontroller
Target Application   Motor Control & Drives
Type   Evaluation Board
Sales Product Name KIT_XMC1X_AK_MOTOR_001
OPN KITXMC1XAKMOTOR001TOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

PCB Design Data

Title Size Date Version
517 KB 23 Dec 2013 02_00
390 KB 11 Jun 2013 01_00

PCB Design Data

Title Size Date Version
517 KB 23 Dec 2013 02_00
390 KB 11 Jun 2013 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.