EVAL_800W_PSU_4P_C7

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

This 800W evaluation board is intended to be a form, fit and function testplatform for server applications to show operation of the 600V CoolMOS™ C7, 650V CoolSiC™ SiC diode, OptiMOS™ 40V, 1EDI and 2EDN EiceDRIVER™, quasi resonant flyback (QR) and XMC™ 1400/4200 controllers. The evaluation board is designed around the Infineon 600V CoolMOS™ 4-pin device and OptiMOS™ 40V technology with integrated Schottky-like diode to show switching performance and power density design by using digital control.

 

Button_3DModel_170x84

 

Summary of Features:

  • Low cost 4 layer
  • Input voltage: 90-265 V AC
  • >95% efficiency @230 V AC

Benefits:

  • High efficiency@100% load

Target Applications:

NEW interactive 3D model

Button_enlarge_3D_Model

 

 


Parametric EVAL_800W_PSU_4P_C7
Family   Gate Driver
Family   MOSFET
Target Application   Power Supplies
Qualification   Industrial
Topology   LLC
Topology   PFC
Input Type   AC

Application Notes

Title Size Date Version
6.5 MB 12 Jul 2017 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
Sales Product Name EVAL_800W_PSU_4P_C7
OPN EVAL800WPSU4PC7TOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.