EVAL_800W_PFC_C7_V2

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

PFC demoboard system solution high power density 800W 130kHz platinum server design


Description:

The purpose of this demoboard is to demonstrate the performance of the latest 600V CoolMOS™ C7 (IPP60R180C7) power MOSFET technology working at 130kHz in a CCM PFC boost converter along with 2EDN EiceDRIVER™ ICs (2EDN7524F) and 650V CoolSiC™ schottky diode generation 5 (IDH06G65C5) using analog and digital control (ICE3PCS01G, ICE2QR2280Z,   XMC1402). 

Summary of Features:

  • Topology: classic PFC working in CCM
  • Input voltage: 90V ac -265V ac
  • Max peak input current: 10A RMS @ V in = 90V AC and P out_max = 800W
  • Board dimensions: 120mm x 80mm x 40mm

Benefits:

Summary of the components on the board that can be evaluated:

Target Applications:


Parametric EVAL_800W_PFC_C7_V2
Configuration   2EDN7524F
Configuration   ICE2QR4780Z
Configuration   ICE3PCS01G
Configuration   IDH06G65C5
Configuration   IPP60R180C7
Configuration   XMC1402-Q040X0128 AA
Family   Diode (Si, SiC)
Family   Gate Driver
Family   MOSFET
Family   Power Controller (PWM, PFC)
Target Application   Power Supplies
Type   Demo Board
Topology   PFC
Input Type   AC

Data Sheet

Title Size Date Version
1.1 MB 19 Oct 2016 02_03
476 KB 05 Apr 2017 03_00
1.2 MB 30 Aug 2011 02_01
1.1 MB 17 Jan 2013 02_02

Application Notes

Title Size Date Version
1.6 MB 30 Mar 2017 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
Sales Product Name EVAL_800W_PFC_C7_V2
OPN EVAL800WPFCC7V2TOBO1
Product Status active and preferred
Order online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon