C166®S V1 Architecture & Core

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The C166®S V1 is an enhanced member of the Infineon family of full featured 16-bit single-chip microcontrollers. It combines high CPU performance with high peripheral functionality. Several key features contribute to the high performance of the C166®S V1 (the indicated timings refer to a CPU clock of 100 MHz):


High Performance 16-Bit CPU With Four-Stage Pipeline

  • 20 ns minimum instruction cycle time, with most instructions executed in 1 cycle

  • 100 ns multiplication (16-bit *16-bit), 200 ns division (32-bit/16-bit)

  • Multiple high bandwidth internal data buses

  • Register based design with multiple variable register banks

  • Single cycle context switching support

  • 16 MBytes linear address space for code and data (von Neumann architecture)

  • System stack cache support with automatic stack overflow/underflow detection


Control Oriented Instruction Set With High Efficiency

  • Bit, byte, and word data types

  • Flexible and efficient addressing modes for high code density

  • Enhanced boolean bit manipulation with direct addressability of 6 Kbits for peripheral control and user defined flags

  • Hardware traps to identify exception conditions during runtime

  • HLL support for semaphore operations and efficient data

  • access


External Bus Interface

  • Multiplexed or demultiplexed bus configurations

  • Segmentation capability and chip select signal generation

  • 8-bit or 16-bit data bus

  • Bus cycle characteristics selectable for five programmable address areas


16-Priority-Level Interrupt System

  • Up to 112 interrupt nodes with separate interrupt vectors

  • 16 priority levels and 4(8) group levels


Up to 16-Channel Peripheral Event Controller (PEC)

  • Interrupt driven single cycle data transfer

  • Transfer count option (std. CPU interrupt after programmable number of PEC transfers)

  • Long Transfer Counter

  • Channel Linking

  • Eliminates overhead of saving and restoring system state for interrupt requests


Application Notes

Title Size Date Version
2.9 MB 15 Mar 2016 03_05
544 KB 02 Jan 2012

User Manual

Title Size Date Version
1.6 MB 03 Jan 2012 02_00
3.2 MB 22 Jul 2015 01_06

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

For more information about our privacy policy please click onPrivacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon