SAK-TC1798F-512F300EP AB
Overview
The TC1798 is the ultimate flagship of the AUDO MAX family.
Summary of Features
- Package: PG-LFBGA-516
- CAN Nodes: 4
- Program Memory: 4.0 MB
- FlexRay™: yes
- Type of Serial I/O Interfaces: 2xASC, 3xSSC, 2xMSC, 2xMLI
Potential Applications
- Engine and transmission control
- 4-6-8 cylinder diesel or gasoline direct injection
- Double clutch transmission
- Hybrid and electric vehicle
- Suspension systems
TriCore™ - A Success Story
Did you know that TriCore™...
...was the first 32-bit automotive microcontroller with integrated DSP functionality?
...is used in every 2nd car produced today?
...is now in its fifth generation with its cutting-edge, 65nm AURIX™ family?
Tools & Software
Videos
Support



