SAL-TC1766-192F80U BD
Overview
The TC1766 - member of the AUDO-NG family - is optimized for highly demanding applications where embedded real-time performance and DSP capabilities combined with an extremely fast interrupt response time and highest level of fault tolerance are needed.
Summary of Features
- Package: S--0
- CAN Nodes: 2
- Program Memory: 1.5 MB
- FlexRay™: no
- Type of Serial I/O Interfaces: 2xASC, 2xSSC, 1xMSC, 2xMLI
Potential Applications
- Automotive engine and transmission control
- Automotive by-wire systems
- Industrial robotic control
TriCore™ - A Success Story
Did you know that TriCore™...
...was the first 32-bit automotive microcontroller with integrated DSP functionality?
...is used in every 2nd car produced today?
...is now in its fifth generation with its cutting-edge, 65nm AURIX™ family?
Tools & Software
Videos
Support


