XC87x Series
DAVE™ Drive … Turns your motor with a few mouse clicks
The DAVE™ Drive auto-code generator provides application code for a complete motor control system:
The version V1.9.1 available for free download!
This version includes new devices support for XE161 and it includes the generation of a ready to use reference project with extended capabilities to influence the control algorithm.
| DAVE™ Drive:
|
|
By making DAVE™ Drive available as a free download, customers of all sizes can quickly implement advanced motor control techniques using Infineon’s powerful components for motor control.
Key Features:
|
|
DAVE™ Bench
DAVE™ Bench is a free and easy to use development tool set for the XC800 family. Now the version 2 of DAVE™ Bench is available. It supports the entire XC800 family of microcontrollers with new features to make SW development fast and easy.
|
Easy to use:
|
|
Complete:
DAVE™ Bench provides complete set of development tools and utilities:
|
7-Series expands infineon’s 8-bit XC800 microcontroller (MCU) family to provide more scalable performance and up to 64 KB Flash memory for cost-sensitive automotive applications. Operating at up to 26.7 MHz and equipped with a 16-bit vector computer XC878 MCUs offers 16-bit performance at 8-bit costs.
Key features:
- Multi CAN up to 2 CAN nodes
- Two Full duplex UART interface
- LIN master and slave support
- Integrated safety features (ECC, Brown-out detection, Power-on reset, Voltage and Clock supervisor)
- Window Watchdog Timer
- 10-bit ADC with high accuracy (8-channels). Fast conversion in 1 µs.
- Capture/Compare Unit (CCU6) dedicated for flexible PWM signal generation for any kind of motor control
- Background E²PROM emulation
| XC87x Series | |||||||||
|---|---|---|---|---|---|---|---|---|---|
| Subfamily | XC878 | XC878CM | XC878LM | XC878CLM | XC874 | XC874CM | XC874LM | XC874CLM | |
| Core | Core | 8051 | |||||||
| Frequency (MHz) | 27 | ||||||||
| Package | QFP 64 | VQFN 48 | |||||||
| Flash | Program Flash (kB) | 52/64 | 52/64 | 52/64 | 52/64 | 52/64 | 52/64 | 52/64 | 52/64 |
| Flash | Data Flash (kB) | Up to 4 | Up to 4 | Up to 4 | Up to 4 | Up to 4 | Up to 4 | Up to 4 | Up to 4 |
| SRAM | ∑ SRAM (kB) | 3328 | 3328 | 3328 | 3328 | 3328 | 3328 | 3328 | 3328 |
| CAN | Channels (message objects) |
0 | 2 (32) | 0 | 2 (32) | 0 | 2 (32) | 0 | 2 (32) |
| ADC | Channels | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 |
| FOC | Cordic/MDU | no | yes | yes | yes | no | yes | yes | yes |
| UART | LIN | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
| SPI | SSC | yes | yes | yes | yes | yes | yes | yes | yes |
| Capture Compare Units [CCU]** |
T2CCU | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
| CCU 6 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |
| PWM channels | 10 | 10 | 10 | 10 | 10 | 10 | 10 | 10 | |
| Temperatur (Tambient) | -40°C to +125°C |
-40°C to +125°C |
-40°C to +125°C |
-40°C to +125°C |
-40°C to +125°C |
-40°C to +125°C |
-40°C to +125°C |
||
Embedded Software Solutions
Ready to use software packages are the basic components for todays automotive ECUs. Infineon unveils:
|
Microcontroller abstract drivers
|
Free TriCore Tools 1. Free TriCore Entry Tool Chain 2. Altium Free Tools for TriCore/AURIX
3. Infineon Tools
Libraries System software
|

| › Supported AUTOSAR releases and devices › Complex driver for non-standardized modules (for TriCore™)
|
› AUTOSAR BSW suite via partners : ARCCORE, Elektrobit, ETAS, KPIT, Mentor Automotive, Vector › Delivery packages include : source code, user manual, Tresos configuration tool
|
AUTOSAR is a standardized automotive software architecture to establish the reuse of software within the automotive area. This is the baseline for enabling a transition from an ECU specific software development to an application oriented approach.
Infineon provides MC-ISAR low-level drivers based on the AUTOSAR MCAL layer. With the MC-ISAR AUTOSAR drivers a system supplier can use one set of standardized basic software drivers over different applications within one configuration tool. By developing MC-ISAR in house at Infineon this enables efficient and optimized drivers. A CMM level 3 certified process is applied for the MC-ISAR drivers.
The complete AUTOSAR suite is provided in close cooperation with software partners which allow to reuse their long term software experience. Thus an optimized AUTOSAR software bundle is available.
Access to the microcontroller hardware is routed through the Microcontroller Abstraction Layer. The MCAL layer ensures a standard interface and controls the microcontroller peripherals. Standardized components are
| Basic AUTOSAR package MC-ISAR:
|
MC-ISAR COM package:
MC-ISAR MEM package:
In addition to standardized modules AUTOSAR provides the possibility of complex driver for non-standardized hardware module. To efficiently exploit the hardware MCAL Complex Drivers are an essential component for hardware abstraction. MC-ISAR MCAL CD (MCAL Complex Driver) package:
|
| Supported AUTOSAR releases and devices Complex driver for non-standardized modules (for TriCore) ASPICE L2 (AURIX TC3xx)
|
› AUTOSAR BSW suite via partners: ARCCORE, Elektrobit, ETAS, KPIT, Mentor Automotive, Vector › Delivery packages include: source code, user manual, Tresos configuration tool › ASIL-D process to ensure freedom from interference in memory |
Access to the microcontroller hardware is routed through the Microcontroller Abstraction Layer. The MCAL layer ensures a standard interface and controls the microcontroller peripherals. Standardized components are
| Basic AUTOSAR package MC-ISAR:
|
MC-ISAR COM package:
MC-ISAR MEM package:
In addition to standardized modules AUTOSAR provides the possibility of complex driver for non-standardized hardware module. To efficiently exploit the hardware MCAL Complex Drivers are an essential component for hardware abstraction. MC-ISAR MCAL CD (MCAL Complex Driver) package:
|
All the latest DIPs are available for FREE download on the related Product web page in tab "Tools&Software"/"Development Tools".
| Company Name and Weblink |
Product Name |
Description |
|---|---|---|
DAVE™ (Version 2) – Legacy home |
DAVE™ (Version 2) – Legacy | DAVE™ version 2 is the well established Digital Application Engineer from Infineon Technologies supporting XC800, C166, XC166, XE166, XC2000, and the TriCore AUDO family. |
DAVE™ (Version 2) – Legacy
DAVE™ version 2 is the well established Digital Application Engineer from Infineon Technologies supporting XC800, C166, XC166, XE166, XC2000, and the TriCore AUDO family.
DAVE™ version 2 provides intelligent wizards, that help you configure the chip to work the way you need it and automatically generate C-code with appropriate driver functions for all of the on-chip peripherals and interrupt controls. The generated code can be automatically imported in compiler tools from Altium, HighTec, Keil and DAVE™ Bench.
To use DAVE™ version 2 you need the DAVE™ mother system (see Development Tools section below) and the DIP file for your specific microcontroller. After installation of the mother system you need to install the DIP file. For this purpose please start DAVE™. Goto "View", "Setup Wizard". Select "Installation".
Please note: If you run DAVE™ on Windows Vista, then please start the program the following way:
Right click with your mouse onto dave.exe. Then choose "Run as administrator".
XC800 Development Tools & Software
| Company Name and Weblink | Product Name | XC800 | Description |
|---|---|---|---|
Infineon Technologies |
DAvE Bench for XC800 | X | DAvE Bench is an Eclipse based platform to provide a complete set of free development tools and support SW in a unified integrated development environment for Infineon Microcontrollers. The first implementation supports the Infineon XC800 family. This is: DAvE Bench for XC800 |
Altium Limited |
TASKING 8051 toolset | X | The TASKING 8051 toolset is a complete programming package for the 8051 microcontroller family and includes a C compiler, assembler/linker and CrossView Pro debugger (simulator, ROM monitor, OCDS), integrated into EDE. |
Hitex |
freeHiTOP XC800 | X | freeHiTOP XC800 is a free embedded software tool chain for the established XC800 8-bit Family. The package includes SDCC C Compiler optimised for XC800 and the HiTOP debugger integrated into an easy-to-use IDE. |
IAR Systems |
Embedded Workbench for 8051 | X | The IAR Embedded Workbench EW8051 offers an Integrated Development Environment for the Infineon XC800, C800 and C500 |
Keil™ (An ARM Company) |
Professional Developers Kit for 8051 | X | The µVision IDE from Keil™ Software, combines project management, make facilities, source code editing, compiling, program debugging, and complete simulation in one powerful environment |
| Free Development Kit for XC800 | X | Available here |
| Company Name and Weblink | Product Name | XC800 | Description |
|---|---|---|---|
Hitex Development Tools |
Tantino XC800 | X | This compact debug interface supports all run-control debug facilities like breakpoints, watchpoints, single-step, register and memory view |
|
|
IC5000 | X | The IC5000 is a unified hardware and software platform which, through software updates, adapts into either a debug or test tool for the XC800™ product family. An optional I/O module adds the capability to generate, monitor and trace analog as well as digital signals. Further voltage, current and power consumption of the target can be measured. |
Keil™ Software |
Professional Developers Kit for 8051 | X | The µVision IDE from Keil™ Software, combines project management, make facilities, source code editing, compiling, program debugging, and complete simulation in one powerful environment |
Lauterbach Datentechnik GmbH |
OCDS Debugger for XC800 | X | OCDS-L1 JTAG Debugger for XC800 based products |
| Company Name and Weblink | Product Name | XC800 | Description |
|---|---|---|---|
algocraft |
WriteNow! Series | X | WriteNow! Multiple In-System Programmers are universal ISP tools that can program up to eight devices simultaneously, at the maximum theoretical speed for any given device, and are especially designed for the production environment. The compact size and versatile interfaces of WriteNow! programmers allow them to be conveniently and easily integrated into automatic test equipment (ATE) and programming and testing fixtures. |
BPM microsystems |
1610 Device Programmer | X | The 1600 is the ultimate engineering device programmer. In terms of speed, device support, ease-of-use and flexibility, the 1600 is unsurpassed. |
HI-LO SYSTEMS |
ALL-100 Universal Programmer (Device List) | X | ALL-100 family is a universal device programmer. Up to 8 sets of ALL-100 can be connected to a PC through USB ports for time consumption devices in order to make maximum programming. |
Hitex Development Tools |
Tantino Service Flasher Tool XC800 | X | JTAG Service Flasher Tool with convenient User Interface for flashing internal and external FLASH devices. USB powered connection to the PC |
Hitex Development Tools |
XC800-ProdPro | X | The XC800-ProdPro is a production programmer supporting all XC800 derivatives. The XC800-ProdPro package includes a XC800 Flash Target Probe that allows storing the application program image file into the device. It then can be set up to be used in two ways, either for standalone operation, i.e. it automatically starts programming the stored image when it is connected to the target. The other way is to use the included DLL to control the device via a PC or production line computer. The DLL offers the functions: Start, Stop, Verify, Erase and Setup (load image file and settings). |
Infineon Technologies AG |
MemTool | X | MemTool is a free of charge software designed for On- Chip FLASH programming only. |
ELNEC |
BeeProg+ | X | Extremely fast universal 48 pindrivers programmer with ISP capable. Programmer can be connected to PC through LPT or USB interface. Programmer offers possibility of multiprogramming by attaching more programmers to PC through USB. |
| BeeHive4+ | X | Extremely fast universal 4x 48-pindrive concurrent multiprogramming system with ISP capability. Programmer is connected to PC through USB interface. | |
Phyton Inc. |
ChipProg – 40 (Device List) | X | Universal programmer with a 40 or 48-pin ZIF socket, controlled from a PC via a USB port or a printer (LPT) port. |
| ChipProg – 48 (Device List) | X | Universal programmer with a 40 or 48-pin ZIF socket, controlled from a PC via a USB port or a printer (LPT) port. | |
| ChipProg – ISP (Device List) | X | Universal programmer with a 40 or 48-pin ZIF socket, controlled from a PC via a USB port or a printer (LPT) port. | |
SMH Technologies ™ |
FR I Series | X | Universal Standalone In-System Programmer, FlashRunner is the first complete production In-System programmer specifically designed for manufacturing lines. FlashRunner is targeted at production environments, easily integrates into your programming system or Automatic Test Equipment (ATE), and can work either in full standalone mode or controlled by a host system. In addition, it offers the flexibility to support a full range of current and future Infineon microcontrollers, including the C166, XC166, XE166, XC800, XC2000, XMC1000, XMC4000 and TriCore family. |
| FR II Series | X | Specific In-System Programmer for single silicon Producer like Infineon FR02INF0 | |
| FR III Series | X | Essential programmer oriented for use in R&D Area and Lab applications | |
| FR Quattro | X | FlashRunner Quattro is a high-integration in-system gang programmer that can program up to eight different devices simultaneously. FlashRunner Quattro is designed for programming multi-PCB panel assemblies. FlashRunner Quattro is composed of a mainboard which hosts the programming and demultiplexing modules, plus various connectors used to interface to the target system and host/ATE. | |
| FR3070A | X | In-System programming board for Agilent 3070 Medalist Utility Card | |
| FR PXI A3 | X | First in the world programming solution for PXI system, Multi-target parallel programming channels | |
| FR CUBE | X | FlashRunner Cube is a high-integration in-system gang programmer that can program up to eight identical devices simultaneously. FlashRunner Cube is designed for programming multi-PCB panel assemblies. | |
Xeltek |
SuperPro 5000 (Device List) | X | SuperPro Line of programmers program ICs such as Eprom, Flash and Serial Roms, PAL/PLDs, MCUs, etc. |
ZhiYuan |
SmartPRO 5000U | X | The SmartPRO 5000U is a universal device programmer, which supports stand-alone chip programming and in-circuit programming (ICP) through USB2.0 and ICP download line, respectively. |
| SmartPRO X8 | X | Portable universal device programmer that supports standard-alone chip programming and ICP as well. |
| Company Name and Weblink | Product Name | XC800 | Description |
|---|---|---|---|
Euros Embedded |
EUROS | X | EUROS is a real-time operating system that takes into consideration the requirements in the embedded field: - Minimal memory requirements. - Short response times through efficient interrupt management. - Flexible communication mechanisms. - Extensive selection of available drivers and protocol stacks. - Hardware independent application development. - Support of several Infineon XC800 microcontroller such as XC86x, XC87x, XC88x. In addition to the operating system the cross-development environment EUROSkit and the high level language debugger EUROScope are available. |
Keil™ Software |
RTX51 TINY | X | Small real-time kernel designed for single-chip applications. The RTX51 Tiny kernel requires only 900 bytes of code space and is well suited for applications that don't need RTOS features like messaging, semaphores, and memory pool management.
|
| Company Name and Weblink | Product Name | XC800 | Description |
port GmbH |
CANopen 协议堆栈
|
X |
Complete CANopen source code implementation of the CiA standards CiA301 and CiA302. Additional CiA device profiles are supported by the company's CANopen Design Tool.
|
| Product Name | XC800 | Version | Description |
Manual and Download |
|---|---|---|---|---|
DAVE™ Bench |
X | See download link | Free and Easy to Use Tool Chain. DAVE™ Bench is an Eclipse based platform to provide a complete set of free and easy to use development tools and support SW for Infineon Microcontrollers. In this version DAVE™ Bench supports all XC800 derivatives and includes an improved Eclipses CDT IDE, a free SDCC compiler, easy interface to DAVE™, Flash loader, debugger and a UART terminal program with comprehensive protocol and oscilloscope features. |
|
| FLOAD | X | v4.7 / v5.3.4 | FLOAD is a free-of-charge software program that runs on a PC to download HEX code into Infineon XC800 microcontrollers with programmable non-volatile on-chip memory (OTP, Flash, EEPROM) or volatile memory (XRAM). It is able to program XC800 devices through different types of bootstrap loaders (BSLs), i.e. UART, CAN, and LIN, through JTAG/DAS, and through RS485 as well. | |
| MemTool V4 | X | v4.8.1 | The Infineon MemTool is a free of charge PC/Windows based software for on-chip flash programming. The software supports a wide range of Infineon Microcontroller devices such as: AURIXTM TC3xx, AURIXTM TC2xx, TriCoreTM, XMC4000, XMC 1000, XC2000, XC800 According to the capabilities of the on-chip flash device, MemTool can be used to erase, program, verify, and protect selectable flash sections or perform these functions on the complete program and data flash areas. MemTool provide ready to use configuration files for the complete range of Infineon Microcontroller evaluation boards and application kits and allows PC/Windows USB -2-target connections via DAS and UART. DAP and JTAG connections to the target system can be performed in line with the Infineon external miniWiggler. |
Download exe file that includes the installer and the release note: |
| U-SPY | X | v2.0.2 | The U-SPY software allows user to:
|
U-SPY v2.0.2 zip download (1,7 MB) |
| XC800 SDCC | X | v2.5.4 B4 R1.6 | XC800 SDCC [Small Device C Compiler] is a so called open software compiler tool chain and can be used for XC800 related embedded development applications. Supported microcontroller: XC866, XC886/888. Note: This is a legacy version supporting older devices only, for new devices please use DAVE™ Bench that includes a newer version of SDCC | SDCC_XC800_2.5.4B4_R1.6_Setup.zip |
What is Class B?
IEC60730 Annex H Standard
IEC60730 Annex H Standard documents the requirements for electronic controls. It contains detailed tests and diagnostic methods to ensure the safe operation of embedded control hardware and software for household appliances.
IEC60730 Annex H has 3 software classifications for automatic electronic controls:
- Class A - Not intended to be relied upon for the safety of the equipment. Examples:
humidity controls, lighting controls, timers. - Class B - Intended to prevent unsafe operation of the controlled equipment.
Examples: thermal cut-offs and door locks for laundry equipment. - Class C - Intended to prevent special hazards, like explosion of the controlled equipment.
Example: automatic burner controls, gas fired controlled dryer.
For Microcontrollers, the IEC60730 Annex H explains the detail of the tests and diagnostic methods to ensure safe operation of embedded control hardware and software for household appliances.
Why Class B?
From Oct 2007, home appliances to be sold in Europe have to comply with IEC60730 standard. Class B applies for the majority of home appliances, e.g. cookers, dishwashers, refrigerators, dryers, cloth washers, fans…
How does Infineon support Class B?
For its XMC and XC800 families Infineon is providing Software Library routines, which can be used for microcontroller internal supervisory functions and for self-diagnostics.
Furthermore this Software Library routines fulfill the requirements according to the Class B standard and were approved by VDE (reference number 5007865-9999-0001/112626).
What is the customer benefit?
The safety features of the microcontrollers offer significant competitive advantages. In particular, the embedded flash module with its hardware error correction (ECC), and the invariable memory tests which are done without the need to implement the time consuming CRC-memory checker routines. The ECC can correct single bit error and can inherently signal such events to the application with every flash access. This increases CPU performance, frees-up memory space and makes user software easier and safer.
The microcontrollers come with a sophisticated clock supervisory feature. The clock control with it’s on-chip oscillator and PLL, can detect clock faults such as the loss of lock, or double and half frequency. If clock failure occurs, the system is automatically brought into a safe-state and a signal is sent to the event application.
The features described make an application safer without additional cost and overhead.
How to implement?
A dedicated Software Library provides self test routines which the user can call at system startup or periodically at system run time.
A quick start step by step testing guide on Software Library will be provided to the user.
Microcontroller Mediacenter
Please check the youtube channel Infineon4Engineers for more videos.
| Partner | Description / Contact |
|---|---|
|
|
ARCCORE is an independent software company providing AUTOSAR solutions to the global automotive market. ARCCORE ’s products include embedded software platforms and development tools and can easily be accessed from ARCCORE’s homepage. ARCCORE offers an innovative business model supporting all stages in the software development process providing both open source and commercial license terms. |
![]() |
Bluewind's extensive knowledge of Infineon MCU products gives them the capability to provide expert services for full product design covering the complete design cycle: architectural stage, hardware/software design, product testing, CE compliance and post production. http://www.bluewind.it/ifx_home.html |
E2-CAD ![]() |
E2-CAD is a simplified joint stock company, founded in 2001 by people coming from the automotive electronics industry to provide high level consulting and product development support in the field of Powertrain (Electric Vehicle, transmission), Instrument clusters and Body controllers. E2-CAD has developed a Fast Prototyping ECU designed for real embedded test cases. This ECU includes three boards : The generic board includes multi-purpose interfaces for sensors/actuators (solenoids, motors, analog inputs, …) compliant to automotive standard constraints. The CPU board uses the large processing capabilities of Tricore TC 1797 with a BIOS allowing to adapt an applicative software. The third board is optional and designed to integrate specific customer additional functions. http://e2-cad.com/ |
Cichon Engineering Consulting ![]() |
http://ing.cichon.com/infineon |
![]() |
http://www.elektrobit.com/ |
| |
eSyslogic provides engineering service for Industrial, Consumer and Multi-Media customers to accelerate designs. eSyslogic has extensive knowledge in Infineon 8 and 16 bit MCU coupled with in-depth know-how in application systems providing full turnkey solution to customers. eSyslogic can provide solutions with Infineon MCUs for the following application areas: capacitive touch control board, miniature beauty and healthcare product, ultrasonic slim fit gadget, portable toll gate reader with DVR, wireless charger etc. http://www.esyslogic.com/eng/product/product01_1.asp |
| http://www.etas.com/ | |
![]() |
Fineio has earned its reputation as a Shenzhen New Hi-tech Enterprise. We specialize in offering professional R&D program to satisfy specific demands from our customers with complete service and support. Our products and business include Induction Cooker, Soybean Milk Maker, Electromagnetic Water Heater ,Air Heater, Electromagnetic Pressure Cooker, Electromagnetic coffee maker, Commercial IH Cooker and Induction heating. We are proud to have a team of professional employees experienced in research and design with a wide sales network. Our business goal is to creat the best brand with the highest reputation and influence in our field. http://www.fineio.com/en/ |
![]() |
The MM232R and the UB232R from FTDI are simple and easy-to-use tools to program and communicate with Infineon's XC800 microcontrollers. They provide seamless connection between the PC's USB port and the microcontroller's UART port and work efficiently together with FLOAD (part of DAVEBENCH).
Applications:
|
| With 35 years experience in micrcontroller designs, Hitex offers development tools and development services in HW, SW and testing for Infineon microcontrollers. For safety applications according to SIL/ASIL (IEC61508, ISO26262) or ClassB (IEC60335, IEC60730), Hitex can serve you in consulting, with self test software, integration and certification. https://www.hitex.com/ |
|
| |
IHR is an independent company based in Rheinmünster/Germany with global offices and representatives (started in 1992 as a test laboratory and developer for driver / bus software (CAN, LIN, Flexray Ethernet)). Additionally, IHR has been active in the field of automotive application software for Tier 1's and OEM's in the field of stepper motors and flap control in the extended climatic range, actuators, ventilation of the vehicle interior and performance regulation in the seat comfort area. The projects (including ASIL requirements) are implemented according to the IHR Q management system (analogous to ISO TS 16949) and the work is carried out according to SPICE processes. Development Tools for crosslinking in automobiles
And other solutions, for example: Expert Systems for the analysis of network timings, Measuring Tools for the integration of control units, Testing Tools for the production at the OEM and Tier1. |
![]() |
http://www.kpitcummins.com/ |
![]() |
Infineon and MESCO Engineering entered a cooperation to provide reference designs for IO-Link developments and full engineering service using infineon microcontroller. The MESCO IO-Link device stack is ported to a XC800 microcontroller. https://www.mesco-engineering.com/ |
![]() |
For over 20 years, Mixed Mode, a PIXEL Group company, has successfully supported its customers in the development of embedded and software engineering. Mixed Mode is a preferred supplier partner for Infineon projects and as such has extensive know-how of Infineon microcontroller platforms & tools (e.g. 166-, XMC-, TriCore- and Aurix- families).
|
![]() |
http://powerelectronics.de/ |
![]() |
Murata offers technical support for Ceramic Resonators and Crystals to get the optimum oscillation circuit conditions for Infineon MCUs. https://www.murata.com/ |
![]() |
NDK Nihon Dempa Kogyo Co.Ltd is one of the top brand in the quartz crystal industry. Market leader especially in the field of automotive applications and telecommunication. With long experience in circuit design we offer measurement to ensure stable oscillation of crystal in the oscillator circuitry. For details about our service kindly follow the url of our German partner Frischer Electronic GmbH: http://www.frischer-frg.com/ |
![]() |
|
|
In the field of embedded systems, softgate develops high-performance software based on your specific requirements and needs. We focus on the area of real-time systems, low-level programming, and communication buses. Here, an important element is our experience in the microprocessor environment. softgate has extensive knowledge in Infineon 8-bit, 16-bit controllers and in TriCore™ architecture. softgate has been realizing very demanding projects for various companies from the automotive, medical and consumer electronics sector already. http://www.soft-gate.de |
![]() |
http://www.sotec.eu |
![]() |
TELNET is a Global provider of Offshore/Nearshore Product Development and Engineering Services, following Partnership approaches to servicing our customers worldwide.
|
![]() |
Developing software in conformance with Safety Critical Standards can greatly increase development cost, challenges, costs, and risks. It is critical to optimize your processes to achieve compliance efficiently and cost effectively. Long or short-term Project Consulting, Mentoring. Regulatory Compliance Training and Consulting to help reduce the cost of software certification, Software Development and Testing services to mentor, coach, assist, or fully outsource any of your software engineering activities –e.g. Gap Analysis. Deep domain expertise and real-world experience with Industry Standards including: Avionics Standards: DO-178B, DO-178C, DO-254, Medical Standards: FDA 510(k), PMA, Automotive Standard: ISO 26262,Railway Standards: CENELEC, EN 50126, EN 50128, and EN 50129, Industrial Automation Standard: IEC 61508 |
Infineon offers programming services for certain customer-specific applications. We adapt programs for specific needs in applications such as automotive and electric motor control, building on Infineon’s Microcontroller Firmware and Software libraries.
For more Information on Programming Services please contact your nearest Infineon sales office or contact one of our partners below:
| Company Name and Weblink | XC800 | XC2000 | Aurix™ | Description |
|---|---|---|---|---|
btv technologies gmbh |
X | X | X | btv offers: State of the art programming , tape & reel and logistics services, on 7 days a week, 24 hours. Main customers come from the automotive and telecommunications sector. We are certified acc. to TS16949, ISO9001. |
FALCON |
X | X | Falcon Denshi K.K. offers the programming service from 1 chip to mass production in Japan market. Falcon Programming Center is able to offer ROM programming service, marking, taping & reeling, baking, dry packing, 2D inspection, 3D lead scan and socket cleaning & restoration service and so on. | |
| X | X | X | Full-fledged Automatic Programming Service Founded in 2002, Flatek provide programming and testing services in Great China Market, including service facilities in Taipei, Shenzhen, Shanghai, Chengdu, and Zhengzhou. Flatek is a ISO-9001 certified company. Major Services:
|
|
Hi-Lo Systems |
X | X | HI-LO SYSTEMS established its Programming Center in 2001 This Center has been ISO-9001 and TS-16949 certified. HI-LO Programming Center is able to offer comprehensive and also competitive solutions for device programming, marking, taping & reeling, baking, dry packing, laser mark, 2D inspection and 3D lead scan, etc., including special request of customized devices programming and packing. Hi-Lo offers the programming services in Great China zone, including Taipei, Hsinchu, Hong Kong and Shanghai. |
|
HTV GmbH |
X | X | X | Programming of electronic components: • Programming capacity >750,000 pcs/day • Programming of all electronic components incl. wafer-programming • Own development of algorithms & adapters • HTV-On-Site Programming - programming at customer's facility In addition we provide a full range of services like complex serial number programming, automated tape&reel service with 3D lead-inspection, laser marking, marking removal etc.
|
| Test and Qualification of electronic components: • Testing capacity >450,000 pcs/day • Data sheet and electrical authenticity test • Component qualification & environmental simulations • Screening of specific parameters • Fully automated high capacity testers • Development of test programs and ASICs HTV offers fast and flexible testing solutions tailor made to specific customer requirements. We test and qualify wafers, components and assemblies. Our engineers are specialized in performing complex test applications including own development of test-programs and robots.
|
||||
| Long-Term Conservation of electronic components: Our unique Thermal-Absorptive Gas-Barrier Method TAB® offers a long-term conservation of components or complete devices currently up to 50 years. This product-specific reduction of the determining physical and chemical aging processes keeps components alive for decades also after end-of-life announcement. Analysis of electronic components, packaging, wafer sawing, tinning & retinning etc. Certification: ISO/TS16949 & ISO9001 |
||||
| X | X | X | Full-fledged Automatic Programming Service ProMik’s trusted programming services build on 10 years experience and offer fully automated and integrated programming systems. Our services range from automated device handling/programming with lead inspection (2D-Collinearity and 3D-Coplanarity), laser-marking with full traceability to logistic services. ProMik offer an additional advantage for its customers: accessible engineering Know-How on site. Programming
Competence in this area has enabled Promik to STL (Ship to line) for key Automotive customers Certification TS16949 and ISO9001 |
|
| X | X | X | SEMITRON W.Röck GmbH was founded 1975 in south of Germany by Mr. Dipl.-Ing. Werner Röck More than 40 Years competence and experience! Meanwhile 140 employees, independent company with flexible structures and flat hierarchy. This company has been ISO-9001 certified and offer the programming service worldwide. Company locations are in Germany and Switzerland. For programming Security Devices, MCU`s, EPROM`s, FLASHE`s ( standard, NAND, NOR… ) OTP`s, PLD`s … we use systems from DATA I/O, BP Microsystems, ELNEC, HI/LO … etc. Automatically programming and Tape & Reel of SOT23 is no problem since 10 year`s. Marking options: Label, Ink and Laser Inspection options: 2D and 3D Leadscan Delivery: Tray, Tube and Tape & Reel Packaging: ESD, Dry Pack, Nitrogen Programming capacity: up to 500`000 pcs./day Additional services!
|
For programming services companies: If you offer programming services specific for Infineon Microcontrollers and want to be listed on this page, please send a message to MC-Software@infineon.com.




















