SAK-XC2320S-8F40V AA
Overview
The XC2300S series, with the XC232xS (VQFN-48) and XC231xS (TSSOP-38) derivatives, further enlarges the XC2300 microcontroller family in the ultra lowend. With a maximum memory size of 64kB Flash and up to 8kB RAM, the microcontrollers of this series are well suited for very low-end cost-sensitive safety applications like lowest-end Airbag or Belt Pretensioner applications.
Summary of Features
- Package: PG-VQFN-48
- CAN Nodes: 0
- Program Memory: 64.0 KByte
- FlexRay™: no
- Type of Serial I/O Interfaces: SPI, LIN, UART, IIC or IIS
Potential Applications
Automotive Safety
- Lowest-end Airbag
- Belt-Pretensioner
Support