CY8C38xxx
PSoC™ 3 unmatched precision analog single-cycle 8051 8-bitcore, integrated high precision 20-bit analog
With its unique array of configurable blocks, PSoC™ 3 is a true system-level solution. The CY8C38 family offers a modern method of signal acquisition, signal processing, and control with high accuracy, high bandwidth, and high flexibility. Analog capability spans the range from thermocouples (near DC voltages) to ultrasonic signals. The CY8C38 family can handle dozens of data acquisition channels and analog inputs on every GPIO pin. The CY8C38 family is also a high performance configurable digital system with some part numbers including interfaces such as USB, multi-master I2C, and CAN. In addition to communication interfaces, the CY8C38 family has an easy to configure logic array, flexible routing to all IO pins, and a high performance single cycle 8051 microprocessor core. Designers can easily create system-level designs using a rich library of prebuilt components and a schematic entry tool that uses the standard design blocks and Boolean primitives. The CY8C38 family provides unparalleled opportunities for analog and digital bill of materials (BOM) integration while easily accommodating last minute design changes through simple firmware updates.
- Download PSoC™ Creator
- Quick Start Guide available within the tool - Purchase a CY8CKIT-030 PSoC™ 3 development kit
- Start your first PSoC™ designs
- Join the Infineon Developer Community


