CY8C24x94
PSoC™ 1 reducing your 8-bit system cost
The CY8C24x94 PSoC™ architecture, consists of four main areas: the core, the system resources, the digital system, and the analog system. Configurable global bus resources allow combining all of the device resources into a complete custom system. Each CY8C24x94 PSoC™ device includes 4 digital blocks and 6 analog blocks. Depending on the PSoC™ package, up to 56 GPIOs are also included. The GPIOs provide access to the global digital and analog interconnects.
The CY8C24x94 PSoC™ family also includes CapSense, a programmable Capacitive-sensing method with Additional Functionality via assembly or C language coding in PSoC™ Designer. This family supports up to 56 GPIO for buttons, multi-segment sliders, proximity detection, touchpads, LEDs, and other general purpose functions. The designer can also include such features like LED Backlight, Motor Control, Power Management and Gyro Sensing with CAPSENSE™ enabled. The family provides field upgrade capability via bootloader. This family also has the capability to support I2C, SPI, USB and UART interfaces.
- Download and Install PSoC™ Designer
- Purchase the CY3210-PSoCEval1
- Start your first PSoC™ designs
- Join the Infineon Developer Community


