C161S
The C166®S V1 is an enhanced member of the Infineon family of full featured 16-bit single-chip microcontrollers. It combines high CPU performance with high peripheral functionality. Several key features contribute to the high performance of the C166®S V1 (the indicated timings refer to a CPU clock of 100 MHz):
High Performance 16-Bit CPU With Four-Stage Pipeline
-
20 ns minimum instruction cycle time, with most instructions executed in 1 cycle
-
100 ns multiplication (16-bit *16-bit), 200 ns division (32-bit/16-bit)
-
Multiple high bandwidth internal data buses
-
Register based design with multiple variable register banks
-
Single cycle context switching support
-
16 MBytes linear address space for code and data (von Neumann architecture)
-
System stack cache support with automatic stack overflow/underflow detection
Control Oriented Instruction Set With High Efficiency
-
Bit, byte, and word data types
-
Flexible and efficient addressing modes for high code density
-
Enhanced boolean bit manipulation with direct addressability of 6 Kbits for peripheral control and user defined flags
-
Hardware traps to identify exception conditions during runtime
-
HLL support for semaphore operations and efficient data
-
access
External Bus Interface
-
Multiplexed or demultiplexed bus configurations
-
Segmentation capability and chip select signal generation
-
8-bit or 16-bit data bus
-
Bus cycle characteristics selectable for five programmable address areas
16-Priority-Level Interrupt System
-
Up to 112 interrupt nodes with separate interrupt vectors
-
16 priority levels and 4(8) group levels
Up to 16-Channel Peripheral Event Controller (PEC)
-
Interrupt driven single cycle data transfer
-
Transfer count option (std. CPU interrupt after programmable number of PEC transfers)
-
Long Transfer Counter
-
Channel Linking
-
Eliminates overhead of saving and restoring system state for interrupt requests
C166/XC166 Development Tools
| Company Name and Weblink | Product Name | C166 ® | XC166 | Description |
|---|---|---|---|---|
The MathWorks, Inc. |
Link for TASKING® | X | X | Target for Infineon C166® lets you automatically generate and execute code in real time on the Infineon C166® and XC166 microcontrollers and the TASKING C166® compiler. Target for Infineon C166® can be used for on-target rapid prototyping, production deployment of embedded applications, or validation, performance analysis and offers a range of capabilities for CAN based design. |
| Company Name and Weblink | Product Name | C166 | XC166 | Description |
|---|---|---|---|---|
Altium Limited |
TASKING VX-toolset for C166 | X | X | The VX-toolset for C166 is a complete programming package for the XC2000/XE166/XC166/C166 family and includes a C/C++ compiler, assembler/linker and seamlessly integrated debugger (simulator, ROM monitor, OCDS), integrated into IDE based on Eclipse™. |
Altium Limited |
TASKING classic C166 toolset | X | X | The classic C166 toolset from Altium is a complete programming package for the XC2000/XE166/XC166/C166 family and includes a C/C++ compiler, assembler/linker and CrossView Pro debugger (simulator, ROM monitor, OCDS), integrated into EDE. |
Cosmic Software |
Cosmic C166 and XC166 Cross Development Tools | X | X | The Cosmic C Cross Compilers for Windows include IDEA - Cosmic's own integrated development environment which is preconfigured for the C166/XC166 family of processors. |
Hightec EDV-Systeme |
GNU C /C++ Compiler Suite for C166 | X | X | The GNU based C16x compiler from HighTec contains powerful software tools for developing embedded applications. Please note that C166 tool-set it not supported any longer. User can request the download link via HighTec support page. |
Keil™ (An ARM Company) |
Professional Developers Kit for XC166/C166 | X | X | The µVision IDE from Keil™ Software, combines project management, make facilities, source code editing, compiling, program debugging, and complete simulation in one powerful environment |
| Company Name and Weblink | Product Name | C166 | XC166 | Description |
|---|---|---|---|---|
Hitex Development Tools |
DProbeXC , DProbe167 | X | X | The DProbe emulation system is the high-end module of Hitex emulation support for the complete XC166 and C166 family. Based on the Emulation Device total debug control including full trace and real-time code coverage are available |
| TantinoXC | X | This compact debug interface supports all run-control debug facilities and offers high-speed download and flash support | ||
hse-electronics GmbH |
HEXit | X | X | The universal HEX-File-Tool for analysis and treatment of HEX/BIN-Files. |
iSYSTEM AG |
IC5000 | X | The IC5000 is a unified hardware and software platform which, through software updates, adapts into either a basic debug, advanced debug (trace, profiler, analyzer) or test tool for the XC166 ™ and XC200™ product families. An optional I/O module adds the capability to generate, monitor and trace analog as well as digital signals. Further voltage, current and power consumption of the target can be measured.
|
|
Lauterbach Datentechnik GmbH |
TRACE32-FIRE for C166 | X | The FIRE-166 emulator module supports the whole C166 family. All features of the Bondout chips are supported, trigger and selective trace is possible on internal addresses and data, on registers and on peripheral accesses | |
| OCDS Debugger for XC166 | X | OCDS-L1 JTAG Debugger for XC166 based products | ||
| TRACE32-FIRE for XC166 | X | The FIRE-XC166 emulator module supports the whole XC166 family. All features of the Bondout chips are supported, trigger and selective trace is possible on internal addresses and data, on registers and on peripheral accesses | ||
| In-Circuit Emulator for C166 | X | The ICE-166 emulator module support bondout and non-bondout derivatives of the C166 family. All features of the Bondout chips are supported, trigger and selective trace is possible on internal addresses and data, on registers and on peripheral accesses | ||
pls Development Tools |
UDE/UAD2(+) for C16x |
X | Universal Debug Engine (UDE) is a powerful monitor based debugger for C/C++ applications. Together with Universal Access Device 2 (UAD2) it offers fast and flexible target access via serial interfaces, CAN bus and 3 port pins*. UDE supports FLASH programming and RTOS debugging. Host interfaces: USB 2.0, IEEE1394 (FireWire)*, 100 MBit Ethernet* Galvanically isolated target interfaces* (* UAD2+) Eclipse plug-in with unrestricted cross debugger functionality |
|
| UDE/UAD2(+) for XC16x |
X | Universal Debug Engine (UDE) is a powerful debugger for C/C++ applications including • Programming of on-chip and external FLASH devices • CAN recorder and debugging via CAN bus • RTOS awareness • Eclipse plug-in with unrestricted cross debugger functionality Together with Universal Access Device 2 (UAD2) it supports all possibilities of the JTAG/OCDS L1 interface like data breakpoints and Trigger transfer recording. Host interfaces: USB 2.0, IEEE1394 (FireWire)*, 100 MBit Ethernet* Galvanically isolated target interfaces*, JTAG extender technology* * UAD2+ |
||
Signum Systems |
JTAGJet | X | JTAGJet dedicated to the Infineon XC166 platforms is a real-time, transparent in-circuit emulator (ICE) based on the JTAG boundary scan port. | |
Wave |
Multi- Infineon XC166 | X | The Wave Multi-Infineon XC166 debugger comes with a starterkit and software in Mandarin and English |
DAVE™ (Version 2) for the Infineon C166/XC166 microcontroller Family
DAVE™ (Version 2) supports the C166/XC166 derivatives as DAVE™ Integration Package (DIP) files.
- All the latest DIPs are available for FREE download.
| Company Name and Weblink |
Product Name |
C166 | XC166 | Description |
|---|---|---|---|---|
DAVE™ home |
DAVE™ (Version 2) | x | x | DAVE™ stands for Digital Application Virtual Engineer and is Infineon Technologies' code generator for their range of 8, 16 and 32 Bit Microcontrollers. It provides initialization, configuration and driver code to ease programming for beginners as well as experts. |
Willert Software Tools GmbH |
Embedded UML Studio for C166 | x | x | The Embedded UML Studio 166 provides a complete graphical UML development environment for Infineon C166 and XC166 devices. Now it is possible to generate highly efficient production C code, using a UML Design created with Rhapsody in C |
| Company Name and Weblink | Product Name | C166 | XC166 | Description |
|---|---|---|---|---|
Altium Limited |
TASKING C166 Software Development Toolset | X | X | The C166 software development toolset from Altium is a complete programming package for the XC166/C166 family, and includes a C/C++ compiler, assembler/linker and debugger (simulator, ROM monitor and OCDS-L1) |
Keil™ Software |
Professional Developers Kit for XC166/C166 | X | X | The µVision IDE from Keil™ Software, combines project management, make facilities, source code editing, compiling, program debugging, and complete simulation in one powerful environment |
Lauterbach Datentechnik GmbH |
TRACE32-SIM | X | X | Software Compatible to In-Circuit Emulators and ICD Debuggers |
PLS GmbH |
UDE/PCI-C16x | X | The fast-PC67C/PCI is a 16bit PCI board. Featured by the integrated C167CR microcontroller and 1MByte of RAM the board may serve as a hardware based simulator for C16x code development. |
| Company Name and Weblink | Product Name | C166 | XC166 | Description |
|---|---|---|---|---|
AbsInt Angewandte Informatik GmbH |
aiT Worst-Case Execution Time Analyzer | X | aiT WCET Analyzers statically compute tight bounds for the worst-case execution time (WCET) of tasks in real-time systems. They directly analyze binary executables and take the intrinsic cache and pipeline behavior into account. | |
| StackAnalyzer | X | StackAnalyzer automatically determines the worst-case stack usage of the tasks in your application. The analysis results are shown as annotations in the call graph and control flow graph. |
| Company Name and Weblink | Product Name | C166 | XC166 | Description |
|---|---|---|---|---|
Elektrobit |
tresos with ProOSEK | X | X | Graphical configuration tool which supports ProOSEK (OSEK/VDX-COM 3.0), I/O-library according to the HIS specifications. |
Accelerated Technology |
Nucleus PLUS | X | Nucleus PLUS is a real-time, pre-emptive, multitasking kernel designed for time-critical embedded applications. | |
| Nucleus OSEK | X | Nucleus OSEK is Accelerated Technology's full-featured implementation of the OSEK/VDX operating system | ||
CMX Systems |
CMX-RTX | X | X | Real-Time Multi-Tasking Operating System |
ENEA |
OSE Epsilon | X | X | OSE Epsilon features a small footprint of approximately 4 KB. The kernel is written completely in assembler, has extremely small interrupt latencies. |
ETAS |
RTA-OSEK and ERCOSEK OSEK operating system | X | X | A tool-suite to support the specification, analysis and implementation of OSEK-OS-based applications. |
EUROS Embedded Systems |
EUROS | X | X | EUROS is a real-time operating system for the embedded field by minimal memory requirements, short response times and a large set of available drivers. |
| EUROSmot OSEK operating system | X | X | Static real time operating system EUROSmot. It supports the OSEK API in different conformance classes. | |
Keil™ Software |
RTX166 TINY | X | X | Small real-time kernel designed for single-chip applications. The RTX166 Tiny kernel requires only 1500 bytes of code space and is well suited for applications that don't need RTOS features like messaging, semaphores, and memory pool management. |
Vector Informatik GmbH |
osCAN OSEK operating system | X | X | Real Time Operating System Based on the OSEK/VDXTM Standard. osCAN is a preemptive real-time multitasking OS with optimized characteristics. |
| Company Name and Weblink | Product Name | C166 | XC166 | Description |
|---|---|---|---|---|
| WriteNow! Series | X | X | WriteNow! Multiple In-System Programmers are universal ISP tools that can program up to eight devices simultaneously, at the maximum theoretical speed for any given device, and are especially designed for the production environment. The compact size and versatile interfaces of WriteNow! programmers allow them to be conveniently and easily integrated into automatic test equipment (ATE) and programming and testing fixtures. | |
BP-Microsystems |
1600 Universal Programmer | X | X | The 1600 is the ultimate engineering device programmer. In terms of speed, device support, ease-of-use and flexibility, the 1600 is unsurpassed. |
ELNEC |
BeeProg | X | X | Extremely fast universal 48 pindrivers programmer. Programmer can be connected to PC through LPT or USB interface. Programmer offers possibility of multiprogramming by attaching more programmers to PC through USB. |
| BeeProg+ | X | X | Extremely fast universal 48 pindrivers programmer with ISP capable. Programmer can be connected to PC through LPT or USB interface. Programmer offers possibility of multiprogramming by attaching more programmers to PC through USB. | |
| BeeHive4+ | X | X | Extremely fast universal 4x 48-pindrive concurrent multiprogramming system with ISP capability. Programmer is connected to PC through USB interface. | |
| BeeHive8S | X | X | Extremely fast universal 8x 48-pindrive Stand-Alone concurrent multiprogramming system with ISP capabality. | |
HI-LO SYSTEMS |
ALL-100 | X | X | ALL-100 family is a universal device programmer. Up to 8 sets of ALL-100 can be connected to a PC through USB ports for time consumption devices in order to make maximum programming. |
Hitex Development Tools |
Tantino Service Flasher Tool XC166 | X | JTAG Service Flasher Tool with convenient User Interface for flashing internal and external FLASH devices. USB powered connection to the PC | |
| XC-Flasher | X | JTAG based FLASH programmer supporting 1 to 16 devices to programm internal and extenal FLASH devices. | ||
hse-electronics GmbH |
FLASHit developer | X | X | High speed InCircuit-FLASH- programming-tool for C166, XC167, XE166, XC2200, XC2300, XC2700-target systems (and their derivatives) with internal or/and external FLASH-memory via RS232. |
| FLASHit compact | X | X | The version for your customers or your service. FLASHit Compact exists of only one file in which your HEX file (firmware) and FLASHit become connected with the most important information of the target system. This file (FLASHit Compact) is provided from hse-electronics for you. | |
| FLASHit builder | X | X | Generate your Compact version of FLASHit easily yourselves. With FLASHit Compact Builder you can generate FLASHit Compact yourself which you can make available to the final user. | |
| FLASHit oem | X | X | The version of FLASHit adapted on your needs | |
| Infineon Technologies AG |
MemTool | X | X | MemTool is a free of charge software designed for On- Chip FLASH programming only. To download the MemTool please go to the Software Downloads section below. |
PLS GmbH |
UDE-MemTool | X | X | UDE/MemTool offers secure and high speed programming for on-chip and external FLASH devices via JTAG, CAN bus or serial interfaces. It supports special functions like protection and whole FLASH erase. Production FLASH tools and Service FLASHER are available too. |
| UDE/MemTool Gang-Programmer with UAD2(+) | X | X | Secure and high speed FLASH/OTP programming for production via JTAG, CAN bus or serial lines. Software interface COM allows standardized integration in customer's production environment. JTAG Extender technology (UAD2+) is useful especially for needle adapters. | |
SMH Technologies ™ |
FR I Series | X | Universal Standalone In-System Programmer, FlashRunner is the first complete production In-System programmer specifically designed for manufacturing lines. FlashRunner is targeted at production environments, easily integrates into your programming system or Automatic Test Equipment (ATE), and can work either in full standalone mode or controlled by a host system. In addition, it offers the flexibility to support a full range of current and future Infineon microcontrollers, including the C166, XC166, XE166, XC800, XC2000, XMC1000, XMC4000 and TriCore family. | |
| FR II Series | X | Specific In-System Programmer for single silicon Producer like Infineon FR02INF0 | ||
| FR III Series | X | Essential programmer oriented for use in R&D Area and Lab applications | ||
| FR Quattro | X | FlashRunner Quattro is a high-integration in-system gang programmer that can program up to eight different devices simultaneously. FlashRunner Quattro is designed for programming multi-PCB panel assemblies. FlashRunner Quattro is composed of a mainboard which hosts the programming and demultiplexing modules, plus various connectors used to interface to the target system and host/ATE. | ||
| FR3070A | X | In-System programming board for Agilent 3070 Medalist Utility Card | ||
| FR PXI A3 | X | First in the world programming solution for PXI system, Multi-target parallel programming channels | ||
| FR CUBE | X | FlashRunner Cube is a high-integration in-system gang programmer that can program up to eight identical devices simultaneously. FlashRunner Cube is designed for programming multi-PCB panel assemblies. | ||
STAG IMO Group |
Quasar Universal Programmer | X | Stag's Quasar Plus PC based universal programmer is designed for engineering or production use. Interchangeable modules provide socketing for various device packages including DIP, PLCC, TSOP, PSOP, QFP, PGA and BGA. | |
Xeltek |
Super Pro 3000 Universal Programmer | X | Superpro Line of programmers program ICs such as Eprom, Flash and Serial Roms, PAL/PLDs, MCUs, etc. |
C166/XC166 Software Partners & Downloads
| Company Name and Weblink | Product Name | C166 | XC166 | Description |
|---|---|---|---|---|
hse-electronics GmbH |
FLASH-Loader Boot-Loader | X | X | Development of customised bootloader and applications, for the IRAM / PSRAM |
| Application | X | X | Development of customised applications, for the FLASH memory | |
PLS GmbH |
UDE-Mon | X | X | The Monitor Development Kit provides a portable monitor development solution for creating application specific monitors. Beside the ASC0, SCC and CAN additional serial interfaces are supported. |
port GmbH |
CANopen protocol stack | X | X | Complete CANopen source code implementation of the CiA standards CiA301 and CiA302. Additional CiA device profiles are supported by the company's CANopen Design Tool. |
| CANopen Bootloader | X | Source code of an CiA 301/302 compatible CANopen bootloader. | ||
Smart Electronic Development GmbH |
Flashloader ADLATUS | X | X | ADLATUS® is the modular embedded software solution for reprogramming of automotive ECUs (Electronic Control Units) |
Vector Informatik GmbH |
CANbedded CAN Protocol Stack |
X | X | The Vector CANbedded environment consists of a number of adaptive source code components that cover the basic communication requirements in automotive applications. |
| CANbedded LIN LIN Protocol Stack |
X | The Vector CANbedded LIN environment consists of a number of adaptive source code components that cover the basic communication requirements to be applied in the LIN environment. | ||
| Flash Bootloader | X | X | The Vector embedded Flash Bootloader for in-field reprogramming is adapted for most of the automotive manufacturers. It is available for ECUs on vehicle networks like CAN, LIN or FlexRay. | |
Volcano Target Package |
Volcano Target Package | X | VTP consists of a Configuration Tool (Volcano Configuration Generator - (VCFG)) and the software modules necessary to provide CAN and LIN communication for your application. |
| Product Name | C166 | XC166 | Version | Description | Manual and Download |
|---|---|---|---|---|---|
| MemTool V4 | X | v4.7.6 | MemTool is a free of charge software designed for on-chip flash programming. MemTool V4 is supporting the XC800, XC166, XE166, XC2000, TriCore ™, XMC4000 family and the XMC1000 family. This version supports also programming via UART Boot loader for XMC4000 and XMC1000. | Download exe file that includes the installer and the release note: MemTool v4.7.6 exe download |
|
| XC166 - DSP Library for TASKING compiler |
X | v1.1 | XC166 DSP library is a DSP function library, is C-callable, hand-coded assembly, general purpose signal processing routines: •Arithmetic Functions •Filters (FIR–, IIR–, Adaptive Filters) •Transforms (FFT, IFFT) •Matrix Operations •Mathematical Operations •Statistical Functions |
XC166 DSP Lib UserManual TASKING.pdf TASKING V1.1 XC166Lib.exe |
|
| XC166 - DSP Library for Keil compiler |
X | v1.2 | XC166 DSP library is a DSP function library, is C-callable, hand-coded assembly, general purpose signal processing routines: •Arithmetic Functions •Filters (FIR–, IIR–, Adaptive Filters) •Transforms (FFT, IFFT) •Matrix Operations •Mathematical Operations •Statistical Functions |
XC166 DSP Lib UserManual Keil.pdf XC166Lib Keil.exe |
|
| LIN Low Level Driver | X | v1.0 | LIN Low Level Driver for C164. Overview of the LIN protocol, showing typical applications for the LIN subbus and describing the operation of the LIN software driver for Infineon Technologies 16bit microcontrollers. | ap1608613_Lin-Driver.pdf |
|
| MiniMon | X | X | v2.2.33 | MiniMon is a tiny monitor program that is started via bootstrap loader to any C16x, XC16x micro controller system. Functions included are: load / save / modify files, Flash/OTP programming, view memory as assembler code, start applications, SFR view | AP1606412_MiniMon.pdf Minimon_v2233.exe |
| Control Brushless DC Motor |
X | 1.0 beta | Driving of a brushless DC motor without sensors using XC164CM | ap1609010_Brushless_DC_Motor.pdf ap1609010_Brushless_DC_Motor.exe |
Microcontroller Mediacenter
Please check the youtube channel Infineon4Engineers for more videos.
| Partner | Description / Contact |
|---|---|
|
|
ARCCORE is an independent software company providing AUTOSAR solutions to the global automotive market. ARCCORE ’s products include embedded software platforms and development tools and can easily be accessed from ARCCORE’s homepage. ARCCORE offers an innovative business model supporting all stages in the software development process providing both open source and commercial license terms. |
![]() |
Bluewind's extensive knowledge of Infineon MCU products gives them the capability to provide expert services for full product design covering the complete design cycle: architectural stage, hardware/software design, product testing, CE compliance and post production. http://www.bluewind.it/ifx_home.html |
E2-CAD ![]() |
E2-CAD is a simplified joint stock company, founded in 2001 by people coming from the automotive electronics industry to provide high level consulting and product development support in the field of Powertrain (Electric Vehicle, transmission), Instrument clusters and Body controllers. E2-CAD has developed a Fast Prototyping ECU designed for real embedded test cases. This ECU includes three boards : The generic board includes multi-purpose interfaces for sensors/actuators (solenoids, motors, analog inputs, …) compliant to automotive standard constraints. The CPU board uses the large processing capabilities of Tricore TC 1797 with a BIOS allowing to adapt an applicative software. The third board is optional and designed to integrate specific customer additional functions. http://e2-cad.com/ |
Cichon Engineering Consulting ![]() |
http://ing.cichon.com/infineon |
![]() |
http://www.elektrobit.com/ |
| |
eSyslogic provides engineering service for Industrial, Consumer and Multi-Media customers to accelerate designs. eSyslogic has extensive knowledge in Infineon 8 and 16 bit MCU coupled with in-depth know-how in application systems providing full turnkey solution to customers. eSyslogic can provide solutions with Infineon MCUs for the following application areas: capacitive touch control board, miniature beauty and healthcare product, ultrasonic slim fit gadget, portable toll gate reader with DVR, wireless charger etc. http://www.esyslogic.com/eng/product/product01_1.asp |
| http://www.etas.com/ | |
![]() |
Fineio has earned its reputation as a Shenzhen New Hi-tech Enterprise. We specialize in offering professional R&D program to satisfy specific demands from our customers with complete service and support. Our products and business include Induction Cooker, Soybean Milk Maker, Electromagnetic Water Heater ,Air Heater, Electromagnetic Pressure Cooker, Electromagnetic coffee maker, Commercial IH Cooker and Induction heating. We are proud to have a team of professional employees experienced in research and design with a wide sales network. Our business goal is to creat the best brand with the highest reputation and influence in our field. http://www.fineio.com/en/ |
![]() |
The MM232R and the UB232R from FTDI are simple and easy-to-use tools to program and communicate with Infineon's XC800 microcontrollers. They provide seamless connection between the PC's USB port and the microcontroller's UART port and work efficiently together with FLOAD (part of DAVEBENCH).
Applications:
|
| With 35 years experience in micrcontroller designs, Hitex offers development tools and development services in HW, SW and testing for Infineon microcontrollers. For safety applications according to SIL/ASIL (IEC61508, ISO26262) or ClassB (IEC60335, IEC60730), Hitex can serve you in consulting, with self test software, integration and certification. https://www.hitex.com/ |
|
| |
IHR is an independent company based in Rheinmünster/Germany with global offices and representatives (started in 1992 as a test laboratory and developer for driver / bus software (CAN, LIN, Flexray Ethernet)). Additionally, IHR has been active in the field of automotive application software for Tier 1's and OEM's in the field of stepper motors and flap control in the extended climatic range, actuators, ventilation of the vehicle interior and performance regulation in the seat comfort area. The projects (including ASIL requirements) are implemented according to the IHR Q management system (analogous to ISO TS 16949) and the work is carried out according to SPICE processes. Development Tools for crosslinking in automobiles
And other solutions, for example: Expert Systems for the analysis of network timings, Measuring Tools for the integration of control units, Testing Tools for the production at the OEM and Tier1. |
![]() |
http://www.kpitcummins.com/ |
![]() |
Infineon and MESCO Engineering entered a cooperation to provide reference designs for IO-Link developments and full engineering service using infineon microcontroller. The MESCO IO-Link device stack is ported to a XC800 microcontroller. https://www.mesco-engineering.com/ |
![]() |
For over 20 years, Mixed Mode, a PIXEL Group company, has successfully supported its customers in the development of embedded and software engineering. Mixed Mode is a preferred supplier partner for Infineon projects and as such has extensive know-how of Infineon microcontroller platforms & tools (e.g. 166-, XMC-, TriCore- and Aurix- families).
|
![]() |
http://powerelectronics.de/ |
![]() |
Murata offers technical support for Ceramic Resonators and Crystals to get the optimum oscillation circuit conditions for Infineon MCUs. https://www.murata.com/ |
![]() |
NDK Nihon Dempa Kogyo Co.Ltd is one of the top brand in the quartz crystal industry. Market leader especially in the field of automotive applications and telecommunication. With long experience in circuit design we offer measurement to ensure stable oscillation of crystal in the oscillator circuitry. For details about our service kindly follow the url of our German partner Frischer Electronic GmbH: http://www.frischer-frg.com/ |
![]() |
|
|
In the field of embedded systems, softgate develops high-performance software based on your specific requirements and needs. We focus on the area of real-time systems, low-level programming, and communication buses. Here, an important element is our experience in the microprocessor environment. softgate has extensive knowledge in Infineon 8-bit, 16-bit controllers and in TriCore™ architecture. softgate has been realizing very demanding projects for various companies from the automotive, medical and consumer electronics sector already. http://www.soft-gate.de |
![]() |
http://www.sotec.eu |
![]() |
TELNET is a Global provider of Offshore/Nearshore Product Development and Engineering Services, following Partnership approaches to servicing our customers worldwide.
|
![]() |
Developing software in conformance with Safety Critical Standards can greatly increase development cost, challenges, costs, and risks. It is critical to optimize your processes to achieve compliance efficiently and cost effectively. Long or short-term Project Consulting, Mentoring. Regulatory Compliance Training and Consulting to help reduce the cost of software certification, Software Development and Testing services to mentor, coach, assist, or fully outsource any of your software engineering activities –e.g. Gap Analysis. Deep domain expertise and real-world experience with Industry Standards including: Avionics Standards: DO-178B, DO-178C, DO-254, Medical Standards: FDA 510(k), PMA, Automotive Standard: ISO 26262,Railway Standards: CENELEC, EN 50126, EN 50128, and EN 50129, Industrial Automation Standard: IEC 61508 |
Infineon offers programming services for certain customer-specific applications. We adapt programs for specific needs in applications such as automotive and electric motor control, building on Infineon’s Microcontroller Firmware and Software libraries.
For more Information on Programming Services please contact your nearest Infineon sales office or contact one of our partners below:
| Company Name and Weblink | XC800 | XC2000 | Aurix™ | Description |
|---|---|---|---|---|
btv technologies gmbh |
X | X | X | btv offers: State of the art programming , tape & reel and logistics services, on 7 days a week, 24 hours. Main customers come from the automotive and telecommunications sector. We are certified acc. to TS16949, ISO9001. |
FALCON |
X | X | Falcon Denshi K.K. offers the programming service from 1 chip to mass production in Japan market. Falcon Programming Center is able to offer ROM programming service, marking, taping & reeling, baking, dry packing, 2D inspection, 3D lead scan and socket cleaning & restoration service and so on. | |
| X | X | X | Full-fledged Automatic Programming Service Founded in 2002, Flatek provide programming and testing services in Great China Market, including service facilities in Taipei, Shenzhen, Shanghai, Chengdu, and Zhengzhou. Flatek is a ISO-9001 certified company. Major Services:
|
|
Hi-Lo Systems |
X | X | HI-LO SYSTEMS established its Programming Center in 2001 This Center has been ISO-9001 and TS-16949 certified. HI-LO Programming Center is able to offer comprehensive and also competitive solutions for device programming, marking, taping & reeling, baking, dry packing, laser mark, 2D inspection and 3D lead scan, etc., including special request of customized devices programming and packing. Hi-Lo offers the programming services in Great China zone, including Taipei, Hsinchu, Hong Kong and Shanghai. |
|
HTV GmbH |
X | X | X | Programming of electronic components: • Programming capacity >750,000 pcs/day • Programming of all electronic components incl. wafer-programming • Own development of algorithms & adapters • HTV-On-Site Programming - programming at customer's facility In addition we provide a full range of services like complex serial number programming, automated tape&reel service with 3D lead-inspection, laser marking, marking removal etc.
|
| Test and Qualification of electronic components: • Testing capacity >450,000 pcs/day • Data sheet and electrical authenticity test • Component qualification & environmental simulations • Screening of specific parameters • Fully automated high capacity testers • Development of test programs and ASICs HTV offers fast and flexible testing solutions tailor made to specific customer requirements. We test and qualify wafers, components and assemblies. Our engineers are specialized in performing complex test applications including own development of test-programs and robots.
|
||||
| Long-Term Conservation of electronic components: Our unique Thermal-Absorptive Gas-Barrier Method TAB® offers a long-term conservation of components or complete devices currently up to 50 years. This product-specific reduction of the determining physical and chemical aging processes keeps components alive for decades also after end-of-life announcement. Analysis of electronic components, packaging, wafer sawing, tinning & retinning etc. Certification: ISO/TS16949 & ISO9001 |
||||
| X | X | X | Full-fledged Automatic Programming Service ProMik’s trusted programming services build on 10 years experience and offer fully automated and integrated programming systems. Our services range from automated device handling/programming with lead inspection (2D-Collinearity and 3D-Coplanarity), laser-marking with full traceability to logistic services. ProMik offer an additional advantage for its customers: accessible engineering Know-How on site. Programming
Competence in this area has enabled Promik to STL (Ship to line) for key Automotive customers Certification TS16949 and ISO9001 |
|
| X | X | X | SEMITRON W.Röck GmbH was founded 1975 in south of Germany by Mr. Dipl.-Ing. Werner Röck More than 40 Years competence and experience! Meanwhile 140 employees, independent company with flexible structures and flat hierarchy. This company has been ISO-9001 certified and offer the programming service worldwide. Company locations are in Germany and Switzerland. For programming Security Devices, MCU`s, EPROM`s, FLASHE`s ( standard, NAND, NOR… ) OTP`s, PLD`s … we use systems from DATA I/O, BP Microsystems, ELNEC, HI/LO … etc. Automatically programming and Tape & Reel of SOT23 is no problem since 10 year`s. Marking options: Label, Ink and Laser Inspection options: 2D and 3D Leadscan Delivery: Tray, Tube and Tape & Reel Packaging: ESD, Dry Pack, Nitrogen Programming capacity: up to 500`000 pcs./day Additional services!
|
For programming services companies: If you offer programming services specific for Infineon Microcontrollers and want to be listed on this page, please send a message to MC-Software@infineon.com.


















